Manufacturer part number: 26600924/1000
Brand: LAPP
Price: 2,750.67 €
Delivery time: 58 Days
Length: 1000 m
Number of fibres: 24
Number of fibres per tube: 24
Fibre category: OS2
Fibre type: Single mode
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26600924/1000
Part Number
|
---|
26600924/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of fibres | Number of fibres per tube | Fibre category | Fibre type | |
---|---|---|---|---|---|---|---|---|---|---|---|
2,750.67 € | 1 | Available | 58 Days | 10 | 1000 | 24 | 24 | OS2 | Single mode |
Loading...
Application | Outside | Outer diameter approx. | 11 | Colour outer sheath | Black |
---|---|---|---|---|---|
Flame retardant | No | Armouring | True | Oil resistant (acc. EN 60811-2-1) | False |
Material outer sheath | PE | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False |
Longitudinal water blocking | True | Radial water blocking | True | Strain relief | True |
Type of tube | Stranded loose tube | Cable metal free | True | Blow in | True |
With rodent protection | True |
This page is HITRONIC® HVN Outdoor Cable, part number 26600924/1000.
You can find the detail information about specifications and dimensions on part number 26600924/1000.
Part Number |
---|
26600248/2000 |
26600324/4000 |
26600348/4000 |
26600924/4000 |
26600948/1000 |
26600948/4000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Number of fibres | Number of fibres per tube | Fibre category | Fibre type |
---|---|---|---|---|---|---|---|---|---|---|---|
13,250.67 € | 1 | Available | 52 Days | 10 | 2000 | 48 | 48 | OM2 | Multi mode 50/125 | ||
28,602.00 € | 1 | Available | 52 Days | 10 | 4000 | 24 | 24 | OM3 | Multi mode 50/125 | ||
52,379.33 € | 1 | Available | 98 Days | 10 | 4000 | 48 | 48 | OM3 | Multi mode 50/125 | ||
11,002.67 € | 1 | Available | 58 Days | 10 | 4000 | 24 | 24 | OS2 | Single mode | ||
3,876.50 € | 1 | Available | 52 Days | 10 | 1000 | 48 | 48 | OS2 | Single mode | ||
15,506.00 € | 1 | Available | 52 Days | 10 | 4000 | 48 | 48 | OS2 | Single mode |