Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26900924/2000 |
26900944/4000 |
26900948/4000 |
26900972/4000 |
26900996/4000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Application | Length (m) | Outer diameter approx. | Number of fibres | Number of fibres per tube | |
---|---|---|---|---|---|---|---|---|---|---|
4,623.00 € | 1 | Available | Quote | 10 | Outside | 2000 | 10 | 24 | 24 | |
27,732.00 € | 1 | Available | Quote | 10 | Outside | 4000 | 18,5 | 144 | 144 | |
13,526.67 € | 1 | Available | Quote | 10 | Outside | 4000 | 12,5 | 48 | 48 | |
14,814.67 € | 1 | Available | Quote | 10 | - | 4000 | 16 | 72 | 72 | |
18,610.67 € | 1 | Available | Quote | 10 | - | 4000 | 16 | 96 | 96 |
Loading...
Fibre category | OS2 | Colour outer sheath | Black | Flame retardant | No |
---|---|---|---|---|---|
Fibre type | Single mode | Armouring | True | Oil resistant (acc. EN 60811-2-1) | False |
Material outer sheath | PE | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False |
Longitudinal water blocking | False | Radial water blocking | True | Strain relief | True |
Type of tube | Stranded loose tube | Cable metal free | False | Blow in | False |
With rodent protection | True |