Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28020002/100 |
28020002/1000 |
28020002/500 |
28030002/100 |
28030002/1000 |
28030002/500 |
28320002/100 |
28320002/1000 |
28320002/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Outer diameter approx. | |
---|---|---|---|---|---|---|---|
243.13 € | 1 | Available | 7 Days | 10 | 100 | 5,5 | |
2,431.33 € | 1 | Available | 5 Days | 10 | 1000 | 5,5 | |
1,215.67 € | 1 | Available | 7 Days | 10 | 500 | 5,5 | |
479.70 € | 1 | Available | 5 Days | 10 | 100 | 8 | |
4,797.00 € | 1 | Available | 5 Days | 10 | 1000 | 8 | |
2,398.50 € | 1 | Available | 5 Days | 10 | 500 | 8 | |
460.57 € | 1 | Available | 7 Days | 10 | 100 | 6 | |
4,605.67 € | 1 | Available | 7 Days | 10 | 1000 | 6 | |
2,302.83 € | 1 | Available | 5 Days | 10 | 500 | 6 |
Loading...
Application | Inside | Number of fibres | 2 | Number of fibres per tube | 2 |
---|---|---|---|---|---|
Fibre category | OP1 | Colour outer sheath | Orange | Flame retardant | No |
Fibre type | Multi mode 980/1000 | Armouring | False | Oil resistant (acc. EN 60811-2-1) | True |
Material outer sheath | PUR (Polyurethane) | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False |
Longitudinal water blocking | False | Radial water blocking | True | Strain relief | True |
Type of tube | Tight | Cable metal free | True | Blow in | False |
With rodent protection | False |