Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0034171/100 |
0034171/1000 |
0034171/250 |
0034171/500 |
0034173/100 |
0034173/1000 |
0034173/250 |
0034173/500 |
0034176/100 |
0034176/1000 |
0034176/250 |
0034176/500 |
0034178/100 |
0034178/1000 |
0034178/250 |
0034178/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of cores (Core) | Outer diameter approx. (mm) | Number of stranding elements | |
---|---|---|---|---|---|---|---|---|---|
51.13 € | 1 | Available | 25 Days | 10 | 100 | 4 | 5.5 | 1 | |
511.30 € | 1 | Available | 5 Days | 10 | 1000 | 4 | 5.5 | 1 | |
127.82 € | 1 | Available | Quote | 10 | 250 | 4 | 5.5 | 1 | |
255.65 € | 1 | Available | 5 Days | 10 | 500 | 4 | 5.5 | 1 | |
85.55 € | 1 | Available | 39 Days | 10 | 100 | 8 | 7.5 | 2 | |
855.50 € | 1 | Available | Quote | 10 | 1000 | 8 | 7.5 | 2 | |
213.87 € | 1 | Available | Quote | 10 | 250 | 8 | 7.5 | 2 | |
427.75 € | 1 | Available | 8 Days | 10 | 500 | 8 | 7.5 | 2 | |
198.55 € | 1 | Available | Quote | 10 | 100 | 20 | 9.5 | 5 | |
1,985.48 € | 1 | Available | Quote | 10 | 1000 | 20 | 9.5 | 5 | |
496.37 € | 1 | Available | Quote | 10 | 250 | 20 | 9.5 | 5 | |
992.73 € | 1 | Available | 8 Days | 10 | 500 | 20 | 9.5 | 5 | |
358.18 € | 1 | Available | Quote | 10 | 100 | 40 | 13.5 | 10 | |
3,581.80 € | 1 | Available | Quote | 10 | 1000 | 40 | 13.5 | 10 | |
895.45 € | 1 | Available | Quote | 10 | 250 | 40 | 13.5 | 10 | |
1,790.90 € | 1 | Available | Quote | 10 | 500 | 40 | 13.5 | 10 |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC | Core insulation | PE |
---|---|---|---|---|---|
Diameter conductor | 0.6 | Operating temperature, flexible | 50 | Operating temperature, fix | 70 |
Halogen free (acc. EN 50267-2-2) | False | Core identification | Colour + rings | Flame retardant | In accordance with EN 60332-1-2 |
Stranding element | Quad | Screen over stranding | Foil | Conductor category | Class 1 = solid |
Protective sheath | No | Low smoke (acc. EN 61034-2) | False | Longitudinal water blocking | False |
Radial water blocking | False | Outdoor use permitted | False | Stranding | Bundle |