Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of cores (Core) | Outer diameter approx. (mm) | Diameter conductor | Number of stranding elements | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|
19.57 € | 1 | Available | 5 Days | 10 | 50 | 4 | 5.5 | 0.6 | 1 | Quad | |
39.15 € | 1 | Available | 5 Days | 10 | 100 | 4 | 5.5 | 0.6 | 1 | Quad | |
391.47 € | 1 | Available | 5 Days | 10 | 1000 | 4 | 5.5 | 0.6 | 1 | Quad | |
97.86 € | 1 | Available | 8 Days | 10 | 250 | 4 | 5.5 | 0.6 | 1 | Quad | |
195.74 € | 1 | Available | 5 Days | 10 | 500 | 4 | 5.5 | 0.6 | 1 | Quad | |
71.26 € | 1 | Available | 46 Days | 10 | 100 | 6 | 6.3 | 0.6 | 3 | Pairs | |
712.72 € | 1 | Available | Quote | 10 | 1000 | 6 | 6.3 | 0.6 | 3 | Pairs | |
178.18 € | 1 | Available | 46 Days | 10 | 250 | 6 | 6.3 | 0.6 | 3 | Pairs | |
356.37 € | 1 | Available | 5 Days | 10 | 500 | 6 | 6.3 | 0.6 | 3 | Pairs | |
72.82 € | 1 | Available | 5 Days | 10 | 100 | 8 | 6.7 | 0.6 | 4 | Pairs | |
728.19 € | 1 | Available | 46 Days | 10 | 1000 | 8 | 6.7 | 0.6 | 4 | Pairs | |
182.05 € | 1 | Available | 46 Days | 10 | 250 | 8 | 6.7 | 0.6 | 4 | Pairs | |
364.09 € | 1 | Available | 5 Days | 10 | 500 | 8 | 6.7 | 0.6 | 4 | Pairs | |
94.30 € | 1 | Available | 8 Days | 10 | 100 | 10 | 7.2 | 0.6 | 5 | Pairs | |
942.98 € | 1 | Available | Quote | 10 | 1000 | 10 | 7.2 | 0.6 | 5 | Pairs | |
235.75 € | 1 | Available | Quote | 10 | 250 | 10 | 7.2 | 0.6 | 5 | Pairs | |
471.48 € | 1 | Available | 5 Days | 10 | 500 | 10 | 7.2 | 0.6 | 5 | Pairs | |
101.15 € | 1 | Available | 8 Days | 10 | 100 | 12 | 7.5 | 0.6 | 6 | Pairs | |
1,011.55 € | 1 | Available | 8 Days | 10 | 1000 | 12 | 7.5 | 0.6 | 6 | Pairs | |
252.88 € | 1 | Available | 46 Days | 10 | 250 | 12 | 7.5 | 0.6 | 6 | Pairs | |
505.78 € | 1 | Available | 5 Days | 10 | 500 | 12 | 7.5 | 0.6 | 6 | Pairs | |
128.64 € | 1 | Available | 46 Days | 10 | 100 | 16 | 8 | 0.6 | 8 | Pairs | |
1,286.27 € | 1 | Available | Quote | 10 | 1000 | 16 | 8 | 0.6 | 8 | Pairs | |
321.57 € | 1 | Available | 46 Days | 10 | 250 | 16 | 8 | 0.6 | 8 | Pairs | |
643.13 € | 1 | Available | 46 Days | 10 | 500 | 16 | 8 | 0.6 | 8 | Pairs | |
155.45 € | 1 | Available | 46 Days | 10 | 100 | 20 | 9 | 0.6 | 10 | Pairs | |
1,554.52 € | 1 | Available | Quote | 10 | 1000 | 20 | 9 | 0.6 | 10 | Pairs | |
388.64 € | 1 | Available | 46 Days | 10 | 250 | 20 | 9 | 0.6 | 10 | Pairs | |
777.26 € | 1 | Available | 5 Days | 10 | 500 | 20 | 9 | 0.6 | 10 | Pairs | |
201.15 € | 1 | Available | 46 Days | 10 | 100 | 24 | 9.5 | 0.6 | 12 | Pairs | |
2,011.48 € | 1 | Available | 46 Days | 10 | 1000 | 24 | 9.5 | 0.6 | 12 | Pairs | |
502.87 € | 1 | Available | 46 Days | 10 | 250 | 24 | 9.5 | 0.6 | 12 | Pairs | |
1,005.75 € | 1 | Available | 5 Days | 10 | 500 | 24 | 9.5 | 0.6 | 12 | Pairs | |
255.88 € | 1 | Available | Quote | 10 | 100 | 32 | 10.5 | 0.6 | 16 | Pairs | |
2,558.90 € | 1 | Available | Quote | 10 | 1000 | 32 | 10.5 | 0.6 | 16 | Pairs | |
639.73 € | 1 | Available | 60 Days | 10 | 250 | 32 | 10.5 | 0.6 | 16 | Pairs | |
1,279.45 € | 1 | Available | 5 Days | 10 | 500 | 32 | 10.5 | 0.6 | 16 | Pairs | |
313.97 € | 1 | Available | 8 Days | 10 | 100 | 40 | 11 | 0.6 | 20 | Pairs | |
3,139.70 € | 1 | Available | 46 Days | 10 | 1000 | 40 | 11 | 0.6 | 20 | Pairs | |
784.93 € | 1 | Available | 46 Days | 10 | 250 | 40 | 11 | 0.6 | 20 | Pairs | |
1,569.85 € | 1 | Available | 5 Days | 10 | 500 | 40 | 11 | 0.6 | 20 | Pairs | |
429.87 € | 1 | Available | 60 Days | 10 | 100 | 48 | 11.5 | 0.6 | 24 | Pairs | |
4,298.67 € | 1 | Available | Quote | 10 | 1000 | 48 | 11.5 | 0.6 | 24 | Pairs | |
1,074.67 € | 1 | Available | Quote | 10 | 250 | 48 | 11.5 | 0.6 | 24 | Pairs | |
2,149.33 € | 1 | Available | 8 Days | 10 | 500 | 48 | 11.5 | 0.6 | 24 | Pairs | |
468.48 € | 1 | Available | 46 Days | 10 | 100 | 60 | 13 | 0.6 | 30 | Pairs | |
4,684.78 € | 1 | Available | Quote | 10 | 1000 | 60 | 13 | 0.6 | 30 | Pairs | |
1,171.20 € | 1 | Available | 8 Days | 10 | 250 | 60 | 13 | 0.6 | 30 | Pairs | |
2,342.40 € | 1 | Available | 5 Days | 10 | 500 | 60 | 13 | 0.6 | 30 | Pairs | |
879.15 € | 1 | Available | 46 Days | 10 | 100 | 100 | 17 | 0.6 | 50 | Pairs | |
8,791.56 € | 1 | Available | Quote | 10 | 1000 | 100 | 17 | 0.6 | 50 | Pairs | |
2,197.89 € | 1 | Available | Quote | 10 | 250 | 100 | 17 | 0.6 | 50 | Pairs | |
4,395.79 € | 1 | Available | Quote | 10 | 500 | 100 | 17 | 0.6 | 50 | Pairs | |
1,382.55 € | 1 | Available | Quote | 10 | 100 | 200 | 23 | 0.6 | 100 | Pairs | |
3,456.35 € | 1 | Available | Quote | 10 | 250 | 200 | 23 | 0.6 | 100 | Pairs | |
6,912.71 € | 1 | Available | Quote | 10 | 500 | 200 | 23 | 0.6 | 100 | Pairs | |
49.38 € | 1 | Available | 8 Days | 10 | 100 | 2 | 6 | 0.8 | 1 | Pairs | |
493.87 € | 1 | Available | 5 Days | 10 | 1000 | 2 | 6 | 0.8 | 1 | Pairs | |
123.47 € | 1 | Available | 60 Days | 10 | 250 | 2 | 6 | 0.8 | 1 | Pairs | |
246.93 € | 1 | Available | 5 Days | 10 | 500 | 2 | 6 | 0.8 | 1 | Pairs |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC | Core insulation | PVC |
---|---|---|---|---|---|
Operating temperature, flexible | 50 | Operating temperature, fix | 70 | Halogen free (acc. EN 50267-2-2) | False |
Core identification | Colour | Flame retardant | In accordance with EN 60332-1-2 | Screen over stranding | Foil |
Conductor category | Class 1 = solid | Protective sheath | No | Low smoke (acc. EN 61034-2) | False |
Longitudinal water blocking | False | Radial water blocking | False | Outdoor use permitted | False |
Stranding | Layers |
Configure
Basic Attributes
Length(m)
Number of cores(Core)
Diameter conductor
Number of stranding elements
Stranding element
Filter by standard shipping days
Optional Attributes