Manufacturer part number: 61813760
Brand: LAPP
Price: 79.12 €
Delivery time: Same day
Length: 250
Suitable for maximum cable diameter: 32
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61813760
Grip design | 2-components | With strip function | False | Construction/operation | Ratchet model mechanical |
---|---|---|---|---|---|
Insulated | True | Suitable for steel wire braiding | True | Replaceable cutting head | True |
Suitable for fine strand conductors | True | Suitable for solid cores | True | Useful for stranded conductors | True |
Cutting jaws exchangeable | True |
This page is KT cable shears, part number 61813760.
You can find the detail information about specifications and dimensions on part number 61813760.
Part Number |
---|
61813775 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length | Suitable for maximum cable diameter |
---|---|---|---|---|---|---|---|
115.43 € | 1 | Available | 8 Days | 10 | 280 | 52 |