M1011 Manual embossing machine (61742720)

M1011 Manual embossing machine 61742720

Click on this image to zoom in.

Click on this image to zoom in.

  • M1011 Manual embossing machine 61742720
  • M1011 Manual embossing machine 61742720
  • Volume Discount

Product Details:

Manufacturer part number: 61742720

Brand: LAPP

Price: 26.35

Delivery time: 5 Days


Technical Data:

Band width: 12

Length belt/tape/tie: 3,65

Number of text lines: -

Heat-resistant: True

Input method: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61742720

Part Number
61742720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBand width Length belt/tape/tie Number of text lines Heat-resistant Input method Model Print process Repetition of text Suitable for metal tape Tape colour Text colour UV resistant

26.35 €

1 Available 5 Days 10123,65-True-----OtherOtherTrue

Loading...

  1. 1

This page is M1011 Manual embossing machine, part number 61742720.
You can find the detail information about specifications and dimensions on part number 61742720.

Variation of this product

Part Number
61742670
61742700
61742710
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBand width Length belt/tape/tie Number of text lines Heat-resistant Input method Model Print process Repetition of text Suitable for metal tape Tape colour Text colour UV resistant

653.85 €

1 Available 5 Days 10--1-Turning wheelManualPrint processFalseTrue---

26.35 €

1 Available 5 Days 10126,4-True-----OtherOtherTrue

16.83 €

1 Available 5 Days 10124,8-True-----OtherOtherTrue

Tech Support