Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44424019 |
44424020 |
44424021 |
44424022 |
44424023 |
44424024 |
44424025 |
44424026 |
44424027 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type of electric connection | Diameter plug-in contact | Connectable conductor cross section | Material contact | Material of contact surface | Packaging type | Type of connection cross section | Compression shape | Suitable for | Construction/operation | Mounting method | With locking device (for mechanical tools) | With exchangeable inserts | With automatic return | Massive contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.32 € | 20 | Available | 8 Days | 10 | Crimp connection | 6 | 16 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | |
- | 20 | Quote | 10 | Crimp connection | 6 | 25 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | ||
13.32 € | 20 | Available | Quote | 10 | Crimp connection | 6 | 35 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | |
15.17 € | 20 | Available | 5 Days | 10 | Crimp connection | 6 | 16 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | |
15.17 € | 20 | Available | Quote | 10 | Crimp connection | 6 | 25 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | |
15.17 € | 20 | Available | Quote | 10 | Crimp connection | 6 | 35 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | |
- | 1 | Quote | 10 | - | - | - | - | - | - | - | Round compression | Cable lugs and connectors | Mechanical | - | True | True | True | - | ||
- | 1 | Quote | 10 | - | - | - | - | - | - | - | Round compression | Cable lugs and connectors | Mechanical | - | True | True | True | - | ||
- | 1 | Quote | 10 | - | - | - | - | - | - | - | Round compression | Cable lugs and connectors | Mechanical | - | True | True | True | - |
Loading...
Configure
Basic Attributes
Type of electric connection
Diameter plug-in contact
Connectable conductor cross section
Material contact
Material of contact surface
Packaging type
Type of connection cross section
Compression shape
Suitable for
Construction/operation
Mounting method
With locking device (for mechanical tools)
With exchangeable inserts
With automatic return
Massive contact
Filter by standard shipping days
Optional Attributes