Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Nominal cross section concentric conductor | Nominal cross section pilot/reduced core | Number of pilot/reduced cores | Conductor category | Core insulation | Flame retardant | Shape of conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
425.57 € | 1 | Available | Quote | 10 | 100 | 25 | 1 | 10,2 | Included | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
565.38 € | 1 | Available | Quote | 10 | 100 | 35 | 1 | 11,3 | Included | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
772.87 € | 1 | Available | Quote | 10 | 100 | 50 | 1 | 12,7 | Included | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,121.43 € | 1 | Available | Quote | 10 | 100 | 70 | 1 | 14,6 | Included | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,487.68 € | 1 | Available | Quote | 10 | 100 | 95 | 1 | 16,3 | Included | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,847.63 € | 1 | Available | Quote | 10 | 100 | 120 | 1 | 18,3 | Included | - | 0.25 | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
2,814.77 € | 1 | Available | Quote | 10 | 100 | 185 | 1 | 22,6 | Included | - | 0.5 | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
3,584.88 € | 1 | Available | Quote | 10 | 100 | 240 | 1 | 25,2 | Included | - | 0.5 | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
2,753.75 € | 1 | Available | Quote | 10 | 50 | 95 | 3 | 34,9 | Included | - | - | 0 | Class 2 = stranded | PE | In accordance with EN 6033212 | Sectorshaped | |
5,507.52 € | 1 | Available | Quote | 10 | 100 | 95 | 3 | 34,9 | Included | - | - | 0 | Class 2 = stranded | PE | In accordance with EN 6033212 | Sectorshaped | |
11,015.03 € | 1 | Available | Quote | 10 | 200 | 95 | 3 | 34,9 | Included | - | - | 0 | Class 2 = stranded | PE | In accordance with EN 6033212 | Sectorshaped | |
2,112.07 € | 1 | Available | Quote | 10 | 500 | 25 | 1 | 10 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
563.12 € | 1 | Available | Quote | 10 | 100 | 35 | 1 | 11,3 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
5,631.13 € | 1 | Available | Quote | 10 | 1000 | 35 | 1 | 11,3 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
2,815.57 € | 1 | Available | Quote | 10 | 500 | 35 | 1 | 11,3 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
7,728.62 € | 1 | Available | Quote | 10 | 1000 | 50 | 1 | 12,7 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
3,864.30 € | 1 | Available | Quote | 10 | 500 | 50 | 1 | 12,7 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,113.12 € | 1 | Available | Quote | 10 | 100 | 70 | 1 | 14,6 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
11,131.10 € | 1 | Available | Quote | 10 | 1000 | 70 | 1 | 14,6 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
5,565.55 € | 1 | Available | Quote | 10 | 500 | 70 | 1 | 14,6 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
7,438.45 € | 1 | Available | Quote | 10 | 500 | 95 | 1 | 16,3 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,874.32 € | 1 | Available | Quote | 10 | 100 | 120 | 1 | 18,3 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
18,743.20 € | 1 | Available | Quote | 10 | 1000 | 120 | 1 | 18,3 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
9,371.60 € | 1 | Available | Quote | 10 | 500 | 120 | 1 | 18,3 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
143.58 € | 1 | Available | Quote | 10 | 100 | 1,5 | 3 | 8,9 | Included | - | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,435.75 € | 1 | Available | Quote | 10 | 1000 | 1,5 | 3 | 8,9 | Included | - | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
717.88 € | 1 | Available | Quote | 10 | 500 | 1,5 | 3 | 8,9 | Included | - | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,014.33 € | 1 | Available | Quote | 10 | 500 | 2,5 | 3 | 9,8 | Included | - | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
362.80 € | 1 | Available | Quote | 10 | 100 | 6 | 3 | 11,8 | Included | - | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
3,628.05 € | 1 | Available | Quote | 10 | 1000 | 6 | 3 | 11,8 | Included | - | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,814.03 € | 1 | Available | Quote | 10 | 500 | 6 | 3 | 11,8 | Included | - | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
641.93 € | 1 | Available | Quote | 10 | 100 | 10 | 3 | 13,6 | Included | - | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
6,419.30 € | 1 | Available | Quote | 10 | 1000 | 10 | 3 | 13,6 | Included | - | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
3,209.65 € | 1 | Available | Quote | 10 | 500 | 10 | 3 | 13,6 | Included | - | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
897.65 € | 1 | Available | Quote | 10 | 500 | 1,5 | 4 | 9,7 | Included | 2,5 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,280.83 € | 1 | Available | Quote | 10 | 500 | 2,5 | 4 | 10,6 | Included | 2,5 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,728.48 € | 1 | Available | Quote | 10 | 500 | 4 | 4 | 11,7 | Included | 2,5 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
474.12 € | 1 | Available | Quote | 10 | 100 | 6 | 4 | 12,9 | Included | 4 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
4,741.15 € | 1 | Available | Quote | 10 | 1000 | 6 | 4 | 12,9 | Included | 4 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
2,370.58 € | 1 | Available | Quote | 10 | 500 | 6 | 4 | 12,9 | Included | 4 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
3,530.98 € | 1 | Available | Quote | 10 | 500 | 10 | 4 | 15,2 | Included | 6 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
8,441.78 € | 1 | Available | Quote | 10 | 500 | 25 | 4 | 22,6 | Included | 10 | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
216.75 € | 1 | Available | Quote | 10 | 100 | 1,5 | 5 | 10,5 | Included | 10 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
2,167.50 € | 1 | Available | Quote | 10 | 1000 | 1,5 | 5 | 10,5 | Included | 10 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,083.75 € | 1 | Available | Quote | 10 | 500 | 1,5 | 5 | 10,5 | Included | 1,5 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,547.42 € | 1 | Available | Quote | 10 | 500 | 2,5 | 5 | 11,5 | Included | 1,5 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
2,227.57 € | 1 | Available | Quote | 10 | 500 | 4 | 5 | 12,7 | Included | 4 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
2,814.65 € | 1 | Available | Quote | 10 | 500 | 6 | 5 | 14,2 | Included | 16 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
4,423.47 € | 1 | Available | Quote | 10 | 500 | 10 | 5 | 17 | Included | 1,5 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
10,603.60 € | 1 | Available | Quote | 10 | 500 | 25 | 5 | 24,9 | Included | 4 | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
2,318.83 € | 1 | Available | Quote | 10 | 100 | 150 | 1 | 20 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
23,188.33 € | 1 | Available | Quote | 10 | 1000 | 150 | 1 | 20 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
11,594.17 € | 1 | Available | Quote | 10 | 500 | 150 | 1 | 20 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
2,890.13 € | 1 | Available | Quote | 10 | 100 | 185 | 1 | 22,6 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
28,901.30 € | 1 | Available | Quote | 10 | 1000 | 185 | 1 | 22,6 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
14,450.65 € | 1 | Available | Quote | 10 | 500 | 185 | 1 | 22,6 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
3,662.18 € | 1 | Available | Quote | 10 | 100 | 240 | 1 | 25,2 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
36,621.92 € | 1 | Available | Quote | 10 | 1000 | 240 | 1 | 25,2 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
18,310.95 € | 1 | Available | Quote | 10 | 500 | 240 | 1 | 25,2 | None | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round |
Loading...
Colour outer sheath | Black | Material outer sheath | Polyolefin | Max. conductor temperature | 90 |
---|---|---|---|---|---|
Nominal voltage UO | 0,6 | Nominal voltage U | 1 | Operating temperature, fix | 90 |
Operating temperature, flexible | 90 | Concentric conductor | None | Conductor material | Cu, bare |
Core identification | Colour | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | True |
Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Nominal cross section concentric conductor
Nominal cross section pilot/reduced core
Number of pilot/reduced cores
Conductor category
Core insulation
Flame retardant
Shape of conductor
Optional Attributes