Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
15503003/500 |
15503103/500 |
15503113/500 |
15503203/500 |
15503213/500 |
15503223/500 |
15503233/500 |
1550330/500 |
1550332/500 |
1550337/500 |
1550350/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Core identification | |
---|---|---|---|---|---|---|---|---|---|
1,104.43 € | 1 | Available | Quote | 10 | 1.5 | 2 | 14 | Colour | |
908.68 € | 1 | Available | Quote | 10 | 1.5 | 3 | 14 | Colour | |
1,602.93 € | 1 | Available | Quote | 10 | 2.5 | 3 | 15 | Colour | |
1,443.30 € | 1 | Available | Quote | 10 | 1.5 | 4 | 15 | Colour | |
1,894.43 € | 1 | Available | Quote | 10 | 2.5 | 4 | 16 | Colour | |
2,649.18 € | 1 | Available | Quote | 10 | 4 | 4 | 18 | Colour | |
3,596.37 € | 1 | Available | Quote | 10 | 6 | 4 | 19 | Colour | |
2,139.98 € | 1 | Available | Quote | 10 | 1.5 | 7 | 17 | Numbers | |
3,145.88 € | 1 | Available | Quote | 10 | 1.5 | 12 | 20 | Numbers | |
5,648.60 € | 1 | Available | Quote | 10 | 1.5 | 24 | 26 | Numbers | |
2,785.43 € | 1 | Available | Quote | 10 | 2.5 | 7 | 18 | Numbers |
Loading...
Length(m) | 500 | Colour outer sheath | Black | Material outer sheath | PVC (Polyvinyl Chloride) |
---|---|---|---|---|---|
Protection conductor | None | Nominal voltage UO | 0.6 | Nominal voltage U | 1 |
Operating temperature, fix | 70 | Concentric conductor | Cu | Conductor category | Class 1 = solid |
Conductor material | Cu, bare | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen | False |
Shape of conductor | Round |