Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Conductor category | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.68 € | 1 | Available | 5 Days | 10 | 10 | 1.5 | 3 | 8.4 | Class 1 = solid | Colour | |
19.37 € | 1 | Available | 5 Days | 10 | 20 | 1.5 | 3 | 8.4 | Class 1 = solid | Colour | |
108.90 € | 1 | Available | 6 Days | 10 | 50 | 1.5 | 7 | 11.6 | Class 1 = solid | Numbers | |
48.42 € | 1 | Available | 6 Days | 10 | 50 | 1.5 | 3 | 8.4 | Class 1 = solid | Colour | |
217.80 € | 1 | Available | 6 Days | 10 | 100 | 1.5 | 7 | 11.6 | Class 1 = solid | Numbers | |
96.83 € | 1 | Available | 6 Days | 10 | 100 | 1.5 | 3 | 8.4 | Class 1 = solid | Colour | |
1,089.03 € | 1 | Available | 6 Days | 10 | 500 | 1.5 | 7 | 11.6 | Class 1 = solid | Numbers | |
484.13 € | 1 | Available | 6 Days | 10 | 500 | 1.5 | 3 | 8.4 | Class 1 = solid | Colour | |
63.47 € | 1 | Available | 18 Days | 10 | 100 | 2.5 | 1 | 6 | Class 1 = solid | Colour | |
317.33 € | 1 | Available | 18 Days | 10 | 500 | 2.5 | 1 | 6 | Class 1 = solid | Colour | |
43.75 € | 1 | Available | 18 Days | 10 | 50 | 4 | 1 | 6.7 | Class 1 = solid | Colour | |
87.48 € | 1 | Available | 5 Days | 10 | 100 | 4 | 1 | 6.7 | Class 1 = solid | Colour | |
437.42 € | 1 | Available | Quote | 10 | 500 | 4 | 1 | 6.7 | Class 1 = solid | Colour | |
125.62 € | 1 | Available | 6 Days | 10 | 100 | 1.5 | 4 | 9.2 | Class 1 = solid | Colour | |
628.07 € | 1 | Available | 6 Days | 10 | 500 | 1.5 | 4 | 9.2 | Class 1 = solid | Colour | |
15.02 € | 1 | Available | 5 Days | 10 | 10 | 1.5 | 5 | 9.9 | Class 1 = solid | Colour | |
30.03 € | 1 | Available | 5 Days | 10 | 20 | 1.5 | 5 | 9.9 | Class 1 = solid | Colour | |
75.07 € | 1 | Available | 6 Days | 10 | 50 | 1.5 | 5 | 9.9 | Class 1 = solid | Colour | |
150.15 € | 1 | Available | 6 Days | 10 | 100 | 1.5 | 5 | 9.9 | Class 1 = solid | Colour | |
750.75 € | 1 | Available | 6 Days | 10 | 500 | 1.5 | 5 | 9.9 | Class 1 = solid | Colour | |
103.28 € | 1 | Available | 46 Days | 10 | 50 | 2.5 | 4 | 10.6 | Class 1 = solid | Colour | |
206.57 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4 | 10.6 | Class 1 = solid | Colour | |
1,032.83 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 4 | 10.6 | Class 1 = solid | Colour | |
24.28 € | 1 | Available | 5 Days | 10 | 10 | 2.5 | 5 | 11.5 | Class 1 = solid | Colour | |
48.55 € | 1 | Available | 5 Days | 10 | 20 | 2.5 | 5 | 11.5 | Class 1 = solid | Colour | |
121.38 € | 1 | Available | 6 Days | 10 | 50 | 2.5 | 5 | 11.5 | Class 1 = solid | Colour | |
242.77 € | 1 | Available | 6 Days | 10 | 100 | 2.5 | 5 | 11.5 | Class 1 = solid | Colour | |
1,213.83 € | 1 | Available | 6 Days | 10 | 500 | 2.5 | 5 | 11.5 | Class 1 = solid | Colour | |
59.18 € | 1 | Available | 18 Days | 10 | 50 | 6 | 1 | 7.2 | Class 1 = solid | Colour | |
118.37 € | 1 | Available | 18 Days | 10 | 100 | 6 | 1 | 7.2 | Class 1 = solid | Colour | |
591.82 € | 1 | Available | 18 Days | 10 | 500 | 6 | 1 | 7.2 | Class 1 = solid | Colour | |
93.43 € | 1 | Available | 8 Days | 10 | 50 | 10 | 1 | 8.6 | Class 1 = solid | Colour | |
186.88 € | 1 | Available | 18 Days | 10 | 100 | 10 | 1 | 8.6 | Class 1 = solid | Colour | |
934.42 € | 1 | Available | 18 Days | 10 | 500 | 10 | 1 | 8.6 | Class 1 = solid | Colour | |
147.15 € | 1 | Available | 5 Days | 10 | 50 | 16 | 1 | 9.6 | Class 2 = stranded | Colour | |
294.32 € | 1 | Available | 5 Days | 10 | 100 | 16 | 1 | 9.6 | Class 2 = stranded | Colour | |
1,471.57 € | 1 | Available | 5 Days | 10 | 500 | 16 | 1 | 9.6 | Class 2 = stranded | Colour | |
73.12 € | 1 | Available | 6 Days | 10 | 50 | 2.5 | 3 | 9.6 | Class 1 = solid | Colour | |
146.23 € | 1 | Available | 6 Days | 10 | 100 | 2.5 | 3 | 9.6 | Class 1 = solid | Colour | |
4,386.98 € | 1 | Available | Quote | 10 | 3000 | 2.5 | 3 | 9.6 | Class 1 = solid | Colour | |
731.17 € | 1 | Available | 6 Days | 10 | 500 | 2.5 | 3 | 9.6 | Class 1 = solid | Colour | |
155.72 € | 1 | Available | 18 Days | 10 | 50 | 4 | 4 | 12.7 | Class 1 = solid | Colour | |
1,557.23 € | 1 | Available | 18 Days | 10 | 500 | 4 | 4 | 12.7 | Class 1 = solid | Colour | |
222.67 € | 1 | Available | Quote | 10 | 50 | 6 | 4 | 13.8 | Class 1 = solid | Colour | |
2,226.67 € | 1 | Available | 18 Days | 10 | 500 | 6 | 4 | 13.8 | Class 1 = solid | Colour | |
3,631.65 € | 1 | Available | 18 Days | 10 | 500 | 10 | 4 | 18 | Class 1 = solid | Colour | |
187.12 € | 1 | Available | 6 Days | 10 | 50 | 4 | 5 | 14 | Class 1 = solid | Colour | |
1,871.15 € | 1 | Available | 6 Days | 10 | 500 | 4 | 5 | 14 | Class 1 = solid | Colour | |
266.88 € | 1 | Available | 6 Days | 10 | 50 | 6 | 5 | 15.5 | Class 1 = solid | Colour | |
2,668.90 € | 1 | Available | 6 Days | 10 | 500 | 6 | 5 | 15.5 | Class 1 = solid | Colour | |
4,525.88 € | 1 | Available | 8 Days | 10 | 500 | 10 | 5 | 19.5 | Class 1 = solid | Colour | |
7,200.03 € | 1 | Available | 8 Days | 10 | 500 | 16 | 5 | 23 | Class 2 = stranded | Colour | |
11,772.85 € | 1 | Available | 5 Days | 10 | 500 | 25 | 5 | 28 | Class 2 = stranded | Colour | |
183.23 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 7 | 13.7 | Class 1 = solid | Numbers | |
1,832.40 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 7 | 13.7 | Class 1 = solid | Numbers | |
244.37 € | 1 | Available | 6 Days | 10 | 100 | 4 | 3 | 11.3 | Class 1 = solid | Colour | |
1,221.87 € | 1 | Available | 6 Days | 10 | 500 | 4 | 3 | 11.3 | Class 1 = solid | Colour | |
364.82 € | 1 | Available | 18 Days | 10 | 100 | 6 | 3 | 12.8 | Class 1 = solid | Numbers | |
1,824.12 € | 1 | Available | 18 Days | 10 | 500 | 6 | 3 | 12.8 | Class 1 = solid | Numbers |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC (Polyvinyl Chloride) | Protection conductor | Included |
---|---|---|---|---|---|
Nominal voltage UO | 300 | Nominal voltage U | 500 | Operating temperature, fix | 70 |
Conductor material | Cu, bare | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen | False |
Suspension element | None |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Conductor category
Core identification
Filter by standard shipping days
Optional Attributes