Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|
72.70 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 2 | 5.8 | False | |
145.41 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 2 | 5.8 | False | |
727.05 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 2 | 5.8 | False | |
81.15 € | 1 | Available | 60 Days | 10 | 50 | 0.5 | 3 | 6.1 | True | |
162.31 € | 1 | Available | 60 Days | 10 | 100 | 0.5 | 3 | 6.1 | True | |
811.55 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 3 | 6.1 | True | |
100.35 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 4 | 6.6 | True | |
200.70 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 4 | 6.6 | True | |
1,003.53 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 4 | 6.6 | True | |
114.75 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 5 | 7.1 | True | |
229.50 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 5 | 7.1 | True | |
1,147.48 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 5 | 7.1 | True | |
158.40 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 7 | 8.5 | True | |
316.80 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 7 | 8.5 | True | |
1,584.03 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 7 | 8.5 | True | |
228.82 € | 1 | Available | 5 Days | 10 | 50 | 0.5 | 12 | 10 | True | |
457.63 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 12 | 10 | True | |
2,288.13 € | 1 | Available | 46 Days | 10 | 500 | 0.5 | 12 | 10 | True | |
337.25 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 18 | 11.8 | True | |
674.52 € | 1 | Available | Quote | 10 | 100 | 0.5 | 18 | 11.8 | True | |
3,372.55 € | 1 | Available | 8 Days | 10 | 500 | 0.5 | 18 | 11.8 | True | |
477.21 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 25 | 14.1 | True | |
954.44 € | 1 | Available | Quote | 10 | 100 | 0.5 | 25 | 14.1 | True | |
4,772.19 € | 1 | Available | 46 Days | 10 | 500 | 0.5 | 25 | 14.1 | True | |
83.31 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 2 | 6.2 | False | |
166.65 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2 | 6.2 | False | |
833.22 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 2 | 6.2 | False | |
94.97 € | 1 | Available | 46 Days | 10 | 50 | 0.75 | 3 | 6.6 | True | |
189.92 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 6.6 | True | |
949.62 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 6.6 | True | |
110.80 € | 1 | Available | 46 Days | 10 | 50 | 0.75 | 4 | 7.1 | True | |
221.60 € | 1 | Available | 46 Days | 10 | 100 | 0.75 | 4 | 7.1 | True | |
1,108.00 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 4 | 7.1 | True | |
134.71 € | 1 | Available | 46 Days | 10 | 50 | 0.75 | 5 | 7.7 | True | |
269.42 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 5 | 7.7 | True | |
1,347.10 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 5 | 7.7 | True | |
175.99 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 7 | 9.1 | True | |
351.95 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 7 | 9.1 | True | |
1,759.77 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 7 | 9.1 | True | |
276.55 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 12 | 10.9 | True | |
553.10 € | 1 | Available | 46 Days | 10 | 100 | 0.75 | 12 | 10.9 | True | |
2,765.48 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 12 | 10.9 | True | |
410.40 € | 1 | Available | Quote | 10 | 50 | 0.75 | 18 | 13 | True | |
820.79 € | 1 | Available | Quote | 10 | 100 | 0.75 | 18 | 13 | True | |
4,103.94 € | 1 | Available | Quote | 10 | 500 | 0.75 | 18 | 13 | True | |
563.97 € | 1 | Available | 46 Days | 10 | 50 | 0.75 | 25 | 15.6 | True | |
1,127.95 € | 1 | Available | Quote | 10 | 100 | 0.75 | 25 | 15.6 | True | |
5,639.72 € | 1 | Available | Quote | 10 | 500 | 0.75 | 25 | 15.6 | True | |
90.88 € | 1 | Available | 5 Days | 10 | 50 | 1 | 2 | 6.5 | False | |
181.75 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 6.5 | False | |
908.75 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 6.5 | False | |
106.65 € | 1 | Available | 46 Days | 10 | 50 | 1 | 3 | 6.9 | True | |
213.30 € | 1 | Available | 8 Days | 10 | 100 | 1 | 3 | 6.9 | True | |
1,066.52 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 6.9 | True | |
132.50 € | 1 | Available | 46 Days | 10 | 50 | 1 | 4 | 7.5 | True | |
265.02 € | 1 | Available | 8 Days | 10 | 100 | 1 | 4 | 7.5 | True | |
1,325.07 € | 1 | Available | 5 Days | 10 | 500 | 1 | 4 | 7.5 | True | |
156.90 € | 1 | Available | 8 Days | 10 | 50 | 1 | 5 | 8.3 | True | |
313.82 € | 1 | Available | 8 Days | 10 | 100 | 1 | 5 | 8.3 | True | |
1,569.09 € | 1 | Available | 5 Days | 10 | 500 | 1 | 5 | 8.3 | True |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC (Polyvinyl Chloride) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 70 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | PVC | Flame retardant | In accordance with EN 60332-1-2 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | False | Screen over stranding | Braiding | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes