Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
88.70 € | 1 | Available | 8 Days | 10 | 50 | 1.5 | 3 | 8.1 | |
177.41 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 8.1 | |
1,774.12 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 3 | 8.1 | |
532.24 € | 1 | Available | 8 Days | 10 | 300 | 1.5 | 3 | 8.1 | |
887.05 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 3 | 8.1 | |
148.98 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 3 | 9.6 | |
297.97 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3 | 9.6 | |
2,979.70 € | 1 | Available | 25 Days | 10 | 1000 | 2.5 | 3 | 9.6 | |
893.92 € | 1 | Available | 25 Days | 10 | 300 | 2.5 | 3 | 9.6 | |
1,489.85 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 3 | 9.6 | |
123.25 € | 1 | Available | 8 Days | 10 | 50 | 1.5 | 4 | 8.9 | |
246.48 € | 1 | Available | 46 Days | 10 | 100 | 1.5 | 4 | 8.9 | |
2,464.85 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 4 | 8.9 | |
1,232.43 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 8.9 | |
154.58 € | 1 | Available | 46 Days | 10 | 50 | 1.5 | 5 | 10 | |
309.17 € | 1 | Available | 46 Days | 10 | 100 | 1.5 | 5 | 10 | |
3,091.70 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 5 | 10 | |
1,545.85 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 5 | 10 | |
167.90 € | 1 | 46 Days | 10 | 50 | 2.5 | 4 | 10.7 | ||
335.79 € | 1 | 46 Days | 10 | 100 | 2.5 | 4 | 10.7 | ||
3,357.89 € | 1 | 46 Days | 10 | 1000 | 2.5 | 4 | 10.7 | ||
1,678.95 € | 1 | 46 Days | 10 | 500 | 2.5 | 4 | 10.7 | ||
243.72 € | 1 | Available | 8 Days | 10 | 50 | 2.5 | 5 | 11.8 | |
487.42 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 5 | 11.8 | |
4,874.23 € | 1 | Available | 25 Days | 10 | 1000 | 2.5 | 5 | 11.8 | |
2,437.11 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 5 | 11.8 |
Loading...
Colour outer sheath | Yellow | Material outer sheath | PVC (Polyvinyl Chloride) | Protection conductor | Included |
---|---|---|---|---|---|
Nominal voltage UO | 450 | Nominal voltage U | 750 | Operating temperature, fix | 80 |
Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible | Core identification | Colour |
Core insulation | PVC | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes