Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Cable height approx. | Cable width approx. | Conductor category | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5,177.23 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 4 | 6.2 | 17.5 | Class 6 = very flexible | Colour | |
2,588.62 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 6.2 | 17.5 | Class 6 = very flexible | Colour | |
7,272.37 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 5 | 6.2 | 21.5 | Class 6 = very flexible | Colour | |
3,636.18 € | 1 | Available | 60 Days | 10 | 500 | 1.5 | 5 | 6.2 | 21.5 | Class 6 = very flexible | Colour | |
8,314.15 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 7 | 6.2 | 29 | Class 6 = very flexible | Numbers | |
4,157.09 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 7 | 6.2 | 29 | Class 6 = very flexible | Numbers | |
9,376.49 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 8 | 6.2 | 31.5 | Class 6 = very flexible | Numbers | |
4,688.25 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 8 | 6.2 | 31.5 | Class 6 = very flexible | Numbers | |
12,913.41 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 10 | 6.5 | 40 | Class 6 = very flexible | Numbers | |
6,456.70 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 10 | 6.5 | 40 | Class 6 = very flexible | Numbers | |
15,266.87 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 12 | 6.5 | 47 | Class 6 = very flexible | Numbers | |
7,633.43 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 12 | 6.5 | 47 | Class 6 = very flexible | Numbers | |
6,999.55 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 4 | 7.5 | 21 | Class 6 = very flexible | Colour | |
3,499.79 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 4 | 7.5 | 21 | Class 6 = very flexible | Colour | |
10,229.90 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 5 | 7.5 | 27 | Class 6 = very flexible | Colour | |
5,114.95 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 5 | 7.5 | 27 | Class 6 = very flexible | Colour | |
12,141.93 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 7 | 7.5 | 35 | Class 6 = very flexible | Numbers | |
6,070.97 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 7 | 7.5 | 35 | Class 6 = very flexible | Numbers | |
13,313.26 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 8 | 7.5 | 39 | Class 6 = very flexible | Numbers | |
6,656.64 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 8 | 7.5 | 39 | Class 6 = very flexible | Numbers | |
20,998.33 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 12 | 8 | 56 | Class 6 = very flexible | Numbers | |
10,499.16 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 12 | 8 | 56 | Class 6 = very flexible | Numbers | |
11,551.78 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | 9 | 26 | Class 6 = very flexible | Colour | |
5,775.90 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 9 | 26 | Class 6 = very flexible | Colour | |
21,081.58 € | 1 | Available | Quote | 10 | 1000 | 4 | 7 | 9 | 42 | Class 6 = very flexible | Numbers | |
10,540.78 € | 1 | 5 Days | 10 | 500 | 4 | 7 | 9 | 42 | Class 6 = very flexible | Numbers | ||
14,118.81 € | 1 | Available | Quote | 10 | 1000 | 6 | 4 | 9.5 | 29 | Class 6 = very flexible | Colour | |
7,059.40 € | 1 | Available | 8 Days | 10 | 500 | 6 | 4 | 9.5 | 29 | Class 6 = very flexible | Colour | |
20,548.65 € | 1 | 5 Days | 10 | 1000 | 6 | 5 | 9.5 | 35 | Class 6 = very flexible | Colour | ||
10,274.33 € | 1 | 5 Days | 10 | 500 | 6 | 5 | 9.5 | 35 | Class 6 = very flexible | Colour | ||
28,647.15 € | 1 | Available | Quote | 10 | 1000 | 6 | 7 | 9.5 | 42 | Class 6 = very flexible | Numbers | |
14,323.56 € | 1 | Available | 8 Days | 10 | 500 | 6 | 7 | 9.5 | 42 | Class 6 = very flexible | Numbers | |
22,115.55 € | 1 | Available | Quote | 10 | 1000 | 10 | 4 | 11 | 33 | Class 6 = very flexible | Colour | |
11,057.76 € | 1 | Available | 5 Days | 10 | 500 | 10 | 4 | 11 | 33 | Class 6 = very flexible | Colour | |
29,074.35 € | 1 | Available | Quote | 10 | 1000 | 16 | 4 | 13 | 38 | Class 6 = very flexible | Colour | |
14,537.19 € | 1 | Available | 60 Days | 10 | 500 | 16 | 4 | 13 | 38 | Class 6 = very flexible | Colour | |
50,173.03 € | 1 | Available | Quote | 10 | 1000 | 25 | 4 | 15 | 49.5 | Class 6 = very flexible | Colour | |
25,086.52 € | 1 | Available | 5 Days | 10 | 500 | 25 | 4 | 15 | 49.5 | Class 6 = very flexible | Colour | |
63,679.91 € | 1 | Available | Quote | 10 | 1000 | 35 | 4 | 17 | 55 | Class 5 = flexible | Colour | |
31,839.95 € | 1 | Available | Quote | 10 | 500 | 35 | 4 | 17 | 55 | Class 5 = flexible | Colour | |
104,003.92 € | 1 | Available | Quote | 10 | 1000 | 50 | 4 | 19 | 63 | Class 5 = flexible | Colour | |
52,001.97 € | 1 | 5 Days | 10 | 500 | 50 | 4 | 19 | 63 | Class 5 = flexible | Colour | ||
139,895.72 € | 1 | Available | Quote | 10 | 1000 | 70 | 4 | 22 | 71 | Class 5 = flexible | Colour | |
69,947.87 € | 1 | 5 Days | 10 | 500 | 70 | 4 | 22 | 71 | Class 5 = flexible | Colour |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Protection conductor | Included |
---|---|---|---|---|---|
Nominal voltage UO | 300 | Nominal voltage U | 500 | Operating temperature, flexible | 90 |
Core insulation | Other | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | True | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Cable height approx.
Cable width approx.
Conductor category
Core identification
Filter by standard shipping days
Optional Attributes