Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|
520.67 € | 1 | Available | 8 Days | 10 | 50 | 1.5 | 4 | 10.9 | Colour | |
1,041.33 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 4 | 10.9 | Colour | |
10,413.40 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 4 | 10.9 | Colour | |
5,206.70 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 10.9 | Colour | |
575.83 € | 1 | 60 Days | 10 | 50 | 1.5 | 5 | 11.6 | Colour | ||
1,151.67 € | 1 | 60 Days | 10 | 100 | 1.5 | 5 | 11.6 | Colour | ||
11,516.70 € | 1 | 60 Days | 10 | 1000 | 1.5 | 5 | 11.6 | Colour | ||
5,758.35 € | 1 | 60 Days | 10 | 500 | 1.5 | 5 | 11.6 | Colour | ||
906.10 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 7 | 12.9 | Numbers | |
1,812.22 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 7 | 12.9 | Numbers | |
18,122.15 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 7 | 12.9 | Numbers | |
9,061.09 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 7 | 12.9 | Numbers | |
1,111.95 € | 1 | Available | 5 Days | 10 | 50 | 1.5 | 12 | 17.6 | Numbers | |
22,239.03 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 12 | 17.6 | Numbers | |
11,119.52 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 12 | 17.6 | Numbers | |
1,336.20 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 18 | 17.5 | Numbers | |
26,724.05 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 18 | 17.5 | Numbers | |
13,362.02 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 18 | 17.5 | Numbers | |
33,496.07 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 24 | 20.7 | Numbers | |
16,748.03 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 24 | 20.7 | Numbers | |
46,627.58 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 36 | 31.4 | Numbers | |
23,313.80 € | 1 | Available | 60 Days | 10 | 500 | 1.5 | 36 | 31.4 | Numbers | |
2,346.03 € | 1 | 60 Days | 10 | 50 | 1.5 | 30 | 32.5 | Numbers | ||
4,692.05 € | 1 | 60 Days | 10 | 100 | 1.5 | 30 | 32.5 | Numbers | ||
46,920.57 € | 1 | 60 Days | 10 | 1000 | 1.5 | 30 | 32.5 | Numbers | ||
23,460.28 € | 1 | 60 Days | 10 | 500 | 1.5 | 30 | 32.5 | Numbers | ||
547.42 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 4 | 12.2 | Colour | |
1,094.82 € | 1 | Available | 60 Days | 10 | 100 | 2.5 | 4 | 12.2 | Colour | |
10,948.22 € | 1 | Available | 60 Days | 10 | 1000 | 2.5 | 4 | 12.2 | Colour | |
5,474.12 € | 1 | Available | 60 Days | 10 | 500 | 2.5 | 4 | 12.2 | Colour | |
716.45 € | 1 | Available | 8 Days | 10 | 50 | 2.5 | 5 | 13.2 | Colour | |
1,432.90 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 5 | 13.2 | Colour | |
14,329.06 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 5 | 13.2 | Colour | |
7,164.53 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 5 | 13.2 | Colour | |
999.78 € | 1 | Available | 8 Days | 10 | 50 | 2.5 | 7 | 15.4 | Numbers | |
19,995.60 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 7 | 15.4 | Numbers | |
9,997.80 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 7 | 15.4 | Numbers | |
27,450.50 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 12 | 21.6 | Numbers | |
13,725.25 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 12 | 21.6 | Numbers | |
34,218.57 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 18 | 21.5 | Numbers | |
17,109.28 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 18 | 21.5 | Numbers | |
2,024.94 € | 1 | 60 Days | 10 | 50 | 2.5 | 24 | 25.5 | Numbers | ||
4,049.88 € | 1 | 60 Days | 10 | 100 | 2.5 | 24 | 25.5 | Numbers | ||
40,498.81 € | 1 | 60 Days | 10 | 1000 | 2.5 | 24 | 25.5 | Numbers | ||
20,249.41 € | 1 | 60 Days | 10 | 500 | 2.5 | 24 | 25.5 | Numbers | ||
2,831.15 € | 1 | 60 Days | 10 | 50 | 2.5 | 30 | 34.7 | Numbers | ||
5,662.29 € | 1 | 60 Days | 10 | 100 | 2.5 | 30 | 34.7 | Numbers | ||
56,622.90 € | 1 | 60 Days | 10 | 1000 | 2.5 | 30 | 34.7 | Numbers | ||
28,311.45 € | 1 | 60 Days | 10 | 500 | 2.5 | 30 | 34.7 | Numbers | ||
852.35 € | 1 | Available | 60 Days | 10 | 50 | 4 | 4 | 14.3 | Colour | |
1,704.70 € | 1 | Available | 60 Days | 10 | 100 | 4 | 4 | 14.3 | Colour | |
17,046.95 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | 14.3 | Colour | |
8,523.48 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 14.3 | Colour | |
994.48 € | 1 | 60 Days | 10 | 50 | 4 | 5 | 15.5 | Colour | ||
1,988.97 € | 1 | 60 Days | 10 | 100 | 4 | 5 | 15.5 | Colour | ||
19,889.60 € | 1 | 60 Days | 10 | 1000 | 4 | 5 | 15.5 | Colour | ||
9,944.80 € | 1 | 60 Days | 10 | 500 | 4 | 5 | 15.5 | Colour | ||
1,058.20 € | 1 | Available | 5 Days | 10 | 50 | 6 | 4 | 16.6 | Colour | |
2,116.40 € | 1 | Available | Quote | 10 | 100 | 6 | 4 | 16.6 | Colour | |
21,163.93 € | 1 | Available | Quote | 10 | 1000 | 6 | 4 | 16.6 | Colour |
Loading...
Colour outer sheath | Yellow | Material outer sheath | PUR (Polyurethane) | Protection conductor | Included |
---|---|---|---|---|---|
Nominal voltage UO | 0.6 | Nominal voltage U | 1 | Operating temperature, fix | 80 |
Operating temperature, flexible | 80 | Concentric conductor | None | Core insulation | Other |
Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False |
Screen | False | Shape of conductor | Round |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Core identification
Filter by standard shipping days
Optional Attributes