Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|
105.65 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 2 | 6.3 | False | |
1,056.56 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 2 | 6.3 | False | |
528.29 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 2 | 6.3 | False | |
148.45 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 6.7 | False | |
1,484.43 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 3 | 6.7 | False | |
742.22 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 3 | 6.7 | False | |
196.33 € | 1 | Available | 46 Days | 10 | 100 | 1.5 | 4 | 7.2 | False | |
1,963.30 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 4 | 7.2 | False | |
981.64 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 7.2 | False | |
243.62 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 5 | 8.1 | False | |
2,436.17 € | 1 | Available | 39 Days | 10 | 1000 | 1.5 | 5 | 8.1 | False | |
1,218.08 € | 1 | Available | 39 Days | 10 | 500 | 1.5 | 5 | 8.1 | False | |
78.51 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2 | 5.4 | False | |
785.21 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 2 | 5.4 | False | |
235.57 € | 1 | Available | 25 Days | 10 | 300 | 0.75 | 2 | 5.4 | False | |
392.60 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 2 | 5.4 | False | |
106.45 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 5.7 | False | |
1,064.55 € | 1 | Available | 25 Days | 10 | 1000 | 0.75 | 3 | 5.7 | False | |
532.28 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 5.7 | False | |
175.66 € | 1 | Available | 46 Days | 10 | 100 | 0.75 | 5 | 6.7 | False | |
1,756.42 € | 1 | Available | Quote | 10 | 1000 | 0.75 | 5 | 6.7 | False | |
878.22 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 5 | 6.7 | False | |
237.35 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 7 | 7.3 | False | |
2,373.45 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 7 | 7.3 | False | |
1,186.73 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 7 | 7.3 | False | |
437.12 € | 1 | Available | 46 Days | 10 | 100 | 0.75 | 12 | 9.9 | False | |
4,371.20 € | 1 | Available | 46 Days | 10 | 1000 | 0.75 | 12 | 9.9 | False | |
2,185.60 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 12 | 9.9 | False | |
617.33 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 18 | 11.7 | False | |
6,173.32 € | 1 | Available | 25 Days | 10 | 1000 | 0.75 | 18 | 11.7 | False | |
3,086.65 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 18 | 11.7 | False | |
778.59 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 25 | 13.8 | False | |
7,785.93 € | 1 | Available | 5 Days | 10 | 1000 | 0.75 | 25 | 13.8 | False | |
3,892.97 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 25 | 13.8 | False | |
121.59 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 4 | 6.2 | False | |
1,215.90 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 4 | 6.2 | False | |
364.77 € | 1 | Available | 5 Days | 10 | 300 | 0.75 | 4 | 6.2 | False | |
607.96 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 4 | 6.2 | False | |
87.37 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 5.7 | False | |
873.71 € | 1 | Available | 25 Days | 10 | 1000 | 1 | 2 | 5.7 | False | |
436.84 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 5.7 | False | |
118.27 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 6 | False | |
1,182.73 € | 1 | Available | 46 Days | 10 | 1000 | 1 | 3 | 6 | False | |
591.37 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 6 | False | |
182.25 € | 1 | Available | 5 Days | 10 | 100 | 1 | 5 | 7.1 | False | |
1,822.45 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 5 | 7.1 | False | |
911.21 € | 1 | Available | 5 Days | 10 | 500 | 1 | 5 | 7.1 | False | |
222.44 € | 1 | Available | 8 Days | 10 | 100 | 1 | 7 | 8 | False | |
2,224.50 € | 1 | Available | Quote | 10 | 1000 | 1 | 7 | 8 | False | |
1,112.24 € | 1 | Available | 5 Days | 10 | 500 | 1 | 7 | 8 | False | |
433.31 € | 1 | Available | 5 Days | 10 | 100 | 1 | 12 | 10.5 | False | |
4,333.12 € | 1 | Available | 46 Days | 10 | 1000 | 1 | 12 | 10.5 | False | |
2,166.55 € | 1 | Available | 5 Days | 10 | 500 | 1 | 12 | 10.5 | False | |
648.69 € | 1 | Available | 5 Days | 10 | 100 | 1 | 18 | 12.7 | False | |
6,487.08 € | 1 | Available | Quote | 10 | 1000 | 1 | 18 | 12.7 | False | |
3,243.53 € | 1 | Available | 5 Days | 10 | 500 | 1 | 18 | 12.7 | False | |
163.06 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 6.7 | True | |
1,630.60 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 3 | 6.7 | True | |
489.19 € | 1 | Available | 46 Days | 10 | 300 | 1.5 | 3 | 6.7 | True | |
815.30 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 6.7 | True |
Loading...
Colour outer sheath | Blue | Material outer sheath | PVC (Polyvinyl Chloride) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | PVC | Flame retardant | In accordance with EN 60332-1-2 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | False | Screen over stranding | None | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes