Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Nominal voltage U | Conductor material | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428.74 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 2 | 6,8 | None | 500 | - | Colour | |
2,143.67 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 2 | 6,8 | None | 500 | - | Colour | |
515.35 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 3 | 7,1 | Included | 500 | - | Colour | |
2,576.79 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 3 | 7,1 | Included | 500 | - | Colour | |
475.75 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 2 | 7,2 | Included | 500 | - | Colour | |
2,378.71 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 2 | 7,2 | Included | 500 | - | Colour | |
722.28 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 3 | 7,6 | Included | 500 | - | Colour | |
3,611.38 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 3 | 7,6 | Included | 500 | - | Colour | |
854.50 € | 1 | Available | Quote | 10 | 100 | 0,75 | 4 | 8,4 | Included | 500 | - | Colour | |
4,272.48 € | 1 | Available | Quote | 10 | 500 | 0,75 | 4 | 8,4 | Included | 500 | Cu, bare | Colour | |
966.75 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 5 | 9,1 | Included | 500 | Cu, bare | Colour | |
4,833.79 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 5 | 9,1 | Included | 500 | Cu, bare | Colour | |
1,263.25 € | 1 | Available | Quote | 10 | 100 | 0,75 | 7 | 10 | Included | 500 | Cu, bare | Numbers | |
6,316.25 € | 1 | Available | Quote | 10 | 500 | 0,75 | 7 | 10 | Included | 500 | Cu, bare | Numbers | |
2,201.53 € | 1 | Available | Quote | 10 | 100 | 0,75 | 12 | 13,4 | Included | 500 | Cu, bare | Numbers | |
11,007.69 € | 1 | Available | Quote | 10 | 500 | 0,75 | 12 | 13,4 | Included | 500 | Cu, bare | Numbers | |
569.45 € | 1 | Available | Quote | 10 | 100 | 1 | 2 | 7,4 | None | 500 | Cu, bare | Colour | |
2,847.22 € | 1 | Available | Quote | 10 | 500 | 1 | 2 | 7,4 | None | 500 | Cu, bare | Colour | |
787.62 € | 1 | Available | Quote | 10 | 100 | 1 | 3 | 8 | Included | 500 | Cu, bare | Colour | |
3,938.12 € | 1 | Available | Quote | 10 | 500 | 1 | 3 | 8 | Included | 500 | Cu, bare | Colour | |
812.69 € | 1 | Available | 5 Days | 10 | 100 | 1 | 4 | 8,6 | Included | 500 | Cu, bare | Colour | |
4,063.45 € | 1 | Available | 5 Days | 10 | 500 | 1 | 4 | 8,6 | Included | 500 | Cu, bare | Colour | |
966.03 € | 1 | Available | 5 Days | 10 | 100 | 1 | 5 | 9,6 | Included | 500 | Cu, bare | Colour | |
4,830.17 € | 1 | Available | 5 Days | 10 | 500 | 1 | 5 | 9,6 | Included | 500 | Cu, bare | Colour | |
1,372.07 € | 1 | Available | 5 Days | 10 | 100 | 1 | 7 | 10,3 | Included | 500 | Cu, bare | Numbers | |
6,860.30 € | 1 | Available | 5 Days | 10 | 500 | 1 | 7 | 10,3 | Included | 500 | Cu, bare | Numbers | |
2,926.18 € | 1 | Available | Quote | 10 | 100 | 1 | 12 | 14 | Included | 500 | Cu, bare | Numbers | |
14,630.90 € | 1 | Available | Quote | 10 | 500 | 1 | 12 | 14 | Included | 500 | Cu, bare | Numbers | |
663.12 € | 1 | Available | Quote | 10 | 100 | 1,5 | 2 | 8,6 | None | 750 | Cu, bare | Colour | |
3,315.60 € | 1 | Available | Quote | 10 | 500 | 1,5 | 2 | 8,6 | None | 750 | Cu, bare | Colour | |
981.07 € | 1 | Available | 5 Days | 10 | 100 | 1,5 | 3 | 9,1 | Included | 750 | Cu, bare | Colour | |
4,905.36 € | 1 | Available | 5 Days | 10 | 500 | 1,5 | 3 | 9,1 | Included | 750 | Cu, bare | Colour | |
1,096.70 € | 1 | Available | 5 Days | 10 | 100 | 1,5 | 4 | 10 | Included | 750 | Cu, bare | Colour | |
5,483.47 € | 1 | Available | 5 Days | 10 | 500 | 1,5 | 4 | 10 | Included | 750 | Cu, bare | Colour | |
1,214.39 € | 1 | Available | 5 Days | 10 | 100 | 1,5 | 5 | 11,1 | Included | 750 | Cu, bare | Colour | |
6,071.90 € | 1 | Available | 5 Days | 10 | 500 | 1,5 | 5 | 11,1 | Included | 750 | Cu, bare | Colour | |
1,630.39 € | 1 | Available | 5 Days | 10 | 100 | 1,5 | 7 | 12 | Included | 750 | Cu, bare | Numbers | |
8,151.92 € | 1 | Available | 5 Days | 10 | 500 | 1,5 | 7 | 12 | Included | 750 | Cu, bare | Numbers | |
3,863.40 € | 1 | Available | 5 Days | 10 | 100 | 1,5 | 12 | 16,3 | Included | 750 | Cu, bare | Numbers | |
19,316.97 € | 1 | Available | 5 Days | 10 | 500 | 1,5 | 12 | 16,3 | Included | 750 | Cu, bare | Numbers | |
1,060.42 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 2 | 10 | None | 750 | Cu, bare | Colour | |
5,302.08 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 2 | 10 | None | 750 | Cu, bare | Colour | |
1,172.61 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 3 | 10,7 | Included | 750 | Cu, bare | Colour | |
5,863.08 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 3 | 10,7 | Included | 750 | Cu, bare | Colour | |
1,630.82 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 4 | 11,6 | Included | 750 | Cu, bare | Colour | |
8,154.10 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 4 | 11,6 | Included | 750 | Cu, bare | Colour | |
1,714.95 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 5 | 12,9 | Included | 750 | Cu, bare | Colour | |
8,574.75 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 5 | 12,9 | Included | 750 | Cu, bare | Colour | |
2,383.79 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 7 | 14,4 | Included | 750 | Cu, bare | Numbers | |
11,918.91 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 7 | 14,4 | Included | 750 | Cu, bare | Numbers | |
3,875.03 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 12 | 19,3 | Included | 750 | Cu, bare | Numbers | |
19,375.16 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 12 | 19,3 | Included | 750 | Cu, bare | Numbers | |
2,538.06 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4 | 13,7 | Included | 750 | Cu, bare | Colour | |
12,690.33 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 13,7 | Included | 750 | Cu, bare | Colour | |
3,528.95 € | 1 | Available | Quote | 10 | 100 | 6 | 4 | 15,1 | Included | 750 | Cu, bare | Colour | |
17,644.73 € | 1 | Available | Quote | 10 | 500 | 6 | 4 | 15,1 | Included | 750 | Cu, bare | Colour | |
5,706.30 € | 1 | Available | Quote | 10 | 100 | 10 | 4 | 19,3 | Included | 750 | Cu, bare | Colour | |
28,531.47 € | 1 | Available | Quote | 10 | 500 | 10 | 4 | 19,3 | Included | 750 | Cu, bare | Colour | |
475.75 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 2 | 7,2 | None | 500 | Cu, bare | Numbers | |
2,378.71 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 2 | 7,2 | None | 500 | Cu, bare | Numbers |
Loading...
Colour outer sheath | Black | Material outer sheath | Copolymer, cross-linked | Operating temperature, fix | 125 |
---|---|---|---|---|---|
Operating temperature, flexible | 120 | Conductor category | Class 5 = flexible | Core insulation | Copolymer, crosslinked |
Flame retardant | In accordance with EN 60332324 | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | True |
Low temperature resistant (acc. EN 60811-1-4) | True | Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | Braiding |
Screen over stranding element | None | Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Nominal voltage U
Conductor material
Core identification
Filter by standard shipping days
Optional Attributes