Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|
1,737.37 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 3.3 | |
17,373.63 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 3.3 | |
8,686.82 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3.3 | |
6,509.69 € | 1 | Available | Quote | 10 | 100 | 10 | 6.2 | |
65,096.89 € | 1 | Available | Quote | 10 | 1000 | 10 | 6.2 | |
32,548.45 € | 1 | Available | Quote | 10 | 500 | 10 | 6.2 | |
9,264.45 € | 1 | Available | Quote | 10 | 100 | 16 | 7.9 | |
92,644.45 € | 1 | Available | Quote | 10 | 1000 | 16 | 7.9 | |
46,322.23 € | 1 | Available | Quote | 10 | 500 | 16 | 7.9 | |
13,182.04 € | 1 | Available | Quote | 10 | 100 | 25 | 9.2 | |
131,820.30 € | 1 | Available | Quote | 10 | 1000 | 25 | 9.2 | |
65,910.15 € | 1 | Available | Quote | 10 | 500 | 25 | 9.2 | |
18,717.71 € | 1 | Available | Quote | 10 | 100 | 35 | 10.6 | |
187,177.18 € | 1 | Available | Quote | 10 | 1000 | 35 | 10.6 | |
93,588.60 € | 1 | Available | Quote | 10 | 500 | 35 | 10.6 | |
24,537.19 € | 1 | Available | Quote | 10 | 100 | 50 | 12.2 | |
245,371.77 € | 1 | Available | Quote | 10 | 1000 | 50 | 12.2 | |
122,685.89 € | 1 | Available | Quote | 10 | 500 | 50 | 12.2 | |
3,397.52 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4.8 | |
41,629.27 € | 1 | Available | Quote | 10 | 1000 | 4 | 4.8 | |
20,814.63 € | 1 | Available | Quote | 10 | 500 | 4 | 4.8 | |
1,242.10 € | 1 | Available | Quote | 10 | 100 | 0.75 | 2.9 | |
1,469.32 € | 1 | Available | Quote | 10 | 100 | 1 | 3 | |
14,693.20 € | 1 | Available | Quote | 10 | 1000 | 1 | 3 | |
7,346.60 € | 1 | Available | Quote | 10 | 500 | 1 | 3 | |
1,963.12 € | 1 | Available | 25 Days | 10 | 100 | 2.5 | 3.8 | |
21,270.52 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 3.8 | |
10,635.25 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 3.8 | |
4,032.72 € | 1 | Available | 5 Days | 10 | 100 | 6 | 5.6 | |
40,327.23 € | 1 | Available | Quote | 10 | 1000 | 6 | 5.6 | |
20,163.62 € | 1 | Available | Quote | 10 | 500 | 6 | 5.6 |
Loading...
Nominal voltage U0 | 300 | Nominal voltage U | 500 | Operating temperature, fix | 400 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core colour | Red | Core insulation | Other |
Flame retardant | In accordance with EN 6033212 | Screen over stranding | False | Insulated | False |
Low temperature resistant (acc. EN 6081114) | False | Oil resistant (acc. EN 6081121) | False | Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes