Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|
595.02 € | 1 | Available | 5 Days | 10 | 100 | 1 | 7 | 9.5 | Included | Numbers | |
5,950.10 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 7 | 9.5 | Included | Numbers | |
1,785.03 € | 1 | Available | 8 Days | 10 | 300 | 1 | 7 | 9.5 | Included | Numbers | |
2,975.05 € | 1 | Available | 5 Days | 10 | 500 | 1 | 7 | 9.5 | Included | Numbers | |
738.27 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 7 | 10.8 | Included | Numbers | |
7,382.63 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 7 | 10.8 | Included | Numbers | |
3,691.32 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 7 | 10.8 | Included | Numbers | |
1,425.06 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 12 | 14.1 | Included | Numbers | |
14,250.67 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 12 | 14.1 | Included | Numbers | |
7,125.33 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 12 | 14.1 | Included | Numbers | |
1,863.99 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 16 | 16.2 | Included | Numbers | |
18,639.77 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 16 | 16.2 | Included | Numbers | |
9,319.89 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 16 | 16.2 | Included | Numbers | |
2,496.95 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 24 | 19.8 | Included | Numbers | |
24,969.57 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 24 | 19.8 | Included | Numbers | |
4,993.92 € | 1 | Available | 8 Days | 10 | 200 | 1.5 | 24 | 19.8 | Included | Numbers | |
12,484.78 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 24 | 19.8 | Included | Numbers | |
929.27 € | 1 | Available | 5 Days | 10 | 100 | 4 | 3 | 11.3 | Included | Colour | |
9,292.60 € | 1 | Available | Quote | 10 | 1000 | 4 | 3 | 11.3 | Included | Colour | |
2,787.78 € | 1 | Available | 8 Days | 10 | 300 | 4 | 3 | 11.3 | Included | Colour | |
4,646.30 € | 1 | Available | 5 Days | 10 | 500 | 4 | 3 | 11.3 | Included | Colour | |
1,292.58 € | 1 | Available | 8 Days | 10 | 100 | 6 | 3 | 13 | Included | Colour | |
12,925.88 € | 1 | Available | 8 Days | 10 | 1000 | 6 | 3 | 13 | Included | Colour | |
6,462.95 € | 1 | Available | 5 Days | 10 | 500 | 6 | 3 | 13 | Included | Colour | |
1,132.33 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4 | 12.6 | Included | Colour | |
11,323.30 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | 12.6 | Included | Colour | |
5,661.65 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 12.6 | Included | Colour | |
1,446.06 € | 1 | Available | 8 Days | 10 | 100 | 4 | 5 | 14 | Included | Colour | |
14,460.69 € | 1 | Available | Quote | 10 | 1000 | 4 | 5 | 14 | Included | Colour | |
7,230.33 € | 1 | Available | 5 Days | 10 | 500 | 4 | 5 | 14 | Included | Colour | |
1,610.55 € | 1 | Available | 8 Days | 10 | 100 | 6 | 4 | 14.7 | Included | Colour | |
16,105.57 € | 1 | Available | 8 Days | 10 | 1000 | 6 | 4 | 14.7 | Included | Colour | |
8,052.78 € | 1 | Available | 5 Days | 10 | 500 | 6 | 4 | 14.7 | Included | Colour | |
1,909.06 € | 1 | Available | 8 Days | 10 | 100 | 6 | 5 | 16.6 | Included | Colour | |
19,090.60 € | 1 | Available | Quote | 10 | 1000 | 6 | 5 | 16.6 | Included | Colour | |
9,545.30 € | 1 | Available | 5 Days | 10 | 500 | 6 | 5 | 16.6 | Included | Colour | |
212.53 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2 | 6.4 | None | Colour | |
2,125.40 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 2 | 6.4 | None | Colour | |
637.62 € | 1 | Available | 5 Days | 10 | 300 | 0.75 | 2 | 6.4 | None | Colour | |
1,062.70 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 2 | 6.4 | None | Colour | |
257.83 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3 | 6.9 | Included | Colour | |
2,578.42 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 3 | 6.9 | Included | Colour | |
1,289.20 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 3 | 6.9 | Included | Colour | |
252.55 € | 1 | Available | 8 Days | 10 | 100 | 1 | 2 | 6.8 | None | Colour | |
2,525.49 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 2 | 6.8 | None | Colour | |
757.65 € | 1 | Available | 8 Days | 10 | 300 | 1 | 2 | 6.8 | None | Colour | |
1,262.75 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 6.8 | None | Colour | |
323.82 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 7.1 | Included | Colour | |
3,238.10 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 3 | 7.1 | Included | Colour | |
971.43 € | 1 | Available | 8 Days | 10 | 300 | 1 | 3 | 7.1 | Included | Colour | |
1,619.05 € | 1 | Available | 8 Days | 10 | 500 | 1 | 3 | 7.1 | Included | Colour | |
319.55 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2 | 7.6 | None | Colour | |
3,195.43 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 2 | 7.6 | None | Colour | |
1,597.72 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 2 | 7.6 | None | Colour | |
381.33 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 8 | Included | Colour | |
3,813.28 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 3 | 8 | Included | Colour | |
1,143.99 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 3 | 8 | Included | Colour | |
1,906.64 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 8 | Included | Colour | |
516.17 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 2 | 9 | None | Colour | |
5,161.70 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 2 | 9 | None | Colour |
Loading...
Colour outer sheath | Black | Material outer sheath | Rubber (silicone) | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, fix | 180 | Conductor category | Class 5 = flexible |
Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Core identification
Filter by standard shipping days
Optional Attributes