Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2510001/100 |
2510001/1000 |
2510001/300 |
2510001/500 |
2510005/100 |
2510005/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|
200.20 € | 1 | Available | 5 Days | 10 | 100 | 1 | 7 | |
2,002.04 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 7 | |
600.62 € | 1 | Available | 5 Days | 10 | 300 | 1 | 7 | |
1,001.02 € | 1 | Available | 5 Days | 10 | 500 | 1 | 7 | |
288.17 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 7.6 | |
1,440.82 € | 1 | Available | 39 Days | 10 | 500 | 1.5 | 7.6 |
Loading...
Nominal voltage U | 10000 | Operating temperature, fix | 180 | Conductor category | Class 5 = flexible |
---|---|---|---|---|---|
Core colour | Red | Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | False | Insulated | True | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | False | Protective conductor | False |