Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|
76.93 € | 1 | 8 Days | 10 | 100 | 0.5 | 2.5 | ||
95.63 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 2.8 | |
980.53 € | 1 | Available | Quote | 10 | 1000 | 0.75 | 2.8 | |
490.27 € | 1 | Available | Quote | 10 | 500 | 0.75 | 2.8 | |
108.17 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2.9 | |
887.43 € | 1 | Available | Quote | 10 | 1000 | 1 | 2.9 | |
443.72 € | 1 | Available | 8 Days | 10 | 500 | 1 | 2.9 | |
114.53 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3.2 | |
169.10 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3.8 | |
212.60 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4.6 | |
293.31 € | 1 | Available | 8 Days | 10 | 100 | 6 | 5.4 | |
488.05 € | 1 | Available | 5 Days | 10 | 100 | 10 | 7.6 | |
2,440.29 € | 1 | Available | 8 Days | 10 | 500 | 10 | 7.6 | |
730.25 € | 1 | Available | 5 Days | 10 | 100 | 16 | 8.4 | |
3,651.28 € | 1 | Available | 32 Days | 10 | 500 | 16 | 8.4 | |
1,222.47 € | 1 | Available | 32 Days | 10 | 100 | 25 | 10.2 | |
6,112.31 € | 1 | Available | 5 Days | 10 | 500 | 25 | 10.2 | |
1,470.55 € | 1 | 8 Days | 10 | 100 | 35 | 11.3 | ||
14,705.51 € | 1 | 8 Days | 10 | 1000 | 35 | 11.3 | ||
7,352.77 € | 1 | 8 Days | 10 | 500 | 35 | 11.3 | ||
2,017.62 € | 1 | Available | 32 Days | 10 | 100 | 50 | 13.4 | |
20,176.10 € | 1 | Available | Quote | 10 | 1000 | 50 | 13.4 | |
10,088.05 € | 1 | Available | 5 Days | 10 | 500 | 50 | 13.4 |
Loading...
Nominal voltage U0 | 300 | Nominal voltage U | 500 | Operating temperature, fix | 180 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core colour | White | Core insulation | Rubber (silicone) |
Flame retardant | In accordance with EN 6033212 | Screen over stranding | False | Insulated | True |
Low temperature resistant (acc. EN 6081114) | False | Oil resistant (acc. EN 6081121) | False | Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes