Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Core colour | |
---|---|---|---|---|---|---|---|---|---|
81.87 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 1 | Black | |
81.87 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 1 | Blue | |
81.87 € | 1 | 25 Days | 10 | 100 | 0.14 | 1 | Yellow | ||
81.87 € | 1 | Available | 8 Days | 10 | 100 | 0.14 | 1 | Green | |
81.87 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 1 | Transparent | |
81.87 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 1 | Red | |
81.87 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 1 | White | |
95.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.15 | Black | |
2,393.05 € | 1 | Available | 25 Days | 10 | 2500 | 0,25 | 1,2 | Black | |
478.61 € | 1 | Available | 5 Days | 10 | 500 | 0,25 | 1,2 | Black | |
95.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.15 | Blue | |
478.61 € | 1 | Available | 8 Days | 10 | 500 | 0,25 | 1,2 | Blue | |
95.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.15 | Brown | |
478.61 € | 1 | 5 Days | 10 | 500 | 0,25 | 1,2 | Brown | ||
95.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.15 | Yellow | |
95.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.15 | Green | |
95.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.15 | Orange | |
95.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.15 | Transparent | |
95.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.15 | Red | |
478.61 € | 1 | Available | 5 Days | 10 | 500 | 0,25 | 1,2 | Red | |
95.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.15 | White | |
95.72 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 1.15 | Grey | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Greenyellow | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Black | |
546.80 € | 1 | Available | 8 Days | 10 | 500 | 0,5 | 1,4 | Black | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Blue | |
546.80 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 1,4 | Blue | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Brown | |
546.80 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 1,4 | Brown | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Yellow | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Green | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Purple/violet | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Orange | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Transparent | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Red | |
546.80 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 1,4 | Red | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | White | |
109.37 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 1.45 | Grey | |
132.75 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 1.75 | Greenyellow | |
663.75 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 1,8 | Greenyellow | |
132.75 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 1.75 | Black | |
663.75 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 1,8 | Black | |
132.75 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 1.75 | Blue | |
663.75 € | 1 | Available | 8 Days | 10 | 500 | 0,75 | 1,8 | Blue | |
132.75 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 1.75 | Brown | |
663.75 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 1,8 | Brown | |
132.75 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 1.75 | Yellow | |
132.75 € | 1 | 25 Days | 10 | 100 | 0.75 | 1.75 | Green | ||
132.75 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 1.75 | Transparent | |
132.75 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 1.75 | Red | |
663.75 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 1,8 | Red | |
132.75 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 1.75 | White | |
158.30 € | 1 | Available | 8 Days | 10 | 100 | 1 | 1.95 | Greenyellow | |
791.52 € | 1 | Available | 5 Days | 10 | 500 | 1 | 1,9 | Greenyellow | |
158.30 € | 1 | Available | 5 Days | 10 | 100 | 1 | 1.95 | Black | |
791.52 € | 1 | Available | 5 Days | 10 | 500 | 1 | 1,9 | Black | |
158.30 € | 1 | Available | 5 Days | 10 | 100 | 1 | 1.95 | Blue | |
791.52 € | 1 | 5 Days | 10 | 500 | 1 | 1,9 | Blue | ||
158.30 € | 1 | Available | 5 Days | 10 | 100 | 1 | 1.95 | Brown | |
791.52 € | 1 | Available | 5 Days | 10 | 500 | 1 | 1,9 | Brown |
Loading...
Nominal voltage U0 | 300 | Nominal voltage U | 500 | Operating temperature, fix | 205 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core insulation | FEP | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | False | Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | False | Protective conductor | True |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Core colour
Filter by standard shipping days
Optional Attributes