Manufacturer part number: 0023305/50
Brand: LAPP
Price: 645.13 €
Delivery time: 8 Days
Length: 50 m
Nominal cross section conductor: 0.5 mm2
Number of cores: 12 Core
Outer diameter approx.: 10.9 mm
Protective conductor: True
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0023305/50
Part Number
|
---|
0023305/50 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
645.13 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 12 | 10.9 | True |
Loading...
Colour outer sheath | Black | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 90 | Operating temperature, flexible | 80 | Conductor category | Class 6 = very flexible |
Core identification | Numbers | Core insulation | Copolymer, thermoplastic | Flame retardant | In accordance with EN 60332-1-2 |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | True |
Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | Braiding | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes