Manufacturer part number: 0026704/50
Brand: LAPP
Price: 621.92 €
Delivery time: 8 Days
Length: 50 m
Nominal cross section conductor: 0.75 mm2
Number of cores: 7 Core
Outer diameter approx.: 12.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0026704/50
Part Number
|
---|
0026704/50 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
621.92 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 7 | 12.6 |
Loading...
Colour outer sheath | Black | Material outer sheath | Copolymer, thermoplastic | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 105 | Operating temperature, flexible | 105 | Conductor category | Class 6 = very flexible |
Core identification | Numbers | Core insulation | Copolymer, thermoplastic | Flame retardant | No |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | True |
Oil resistant (acc. EN 60811-2-1) | False | Protective conductor | True | Screen over stranding | Braiding |
Screen over stranding element | None | Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes