Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|
709.49 € | 1 | Available | 67 Days | 10 | 50 | 1 | 11,8 | |
1,418.95 € | 1 | Available | Quote | 10 | 100 | 1 | 11,8 | |
3,547.38 € | 1 | Available | Quote | 10 | 250 | 1 | 11,8 | |
7,094.77 € | 1 | Available | Quote | 10 | 500 | 1 | 11,8 | |
505.25 € | 1 | Available | 60 Days | 10 | 50 | 1,5 | 11,2 | |
1,010.50 € | 1 | Available | 60 Days | 10 | 100 | 1,5 | 11,2 | |
2,526.25 € | 1 | Available | 5 Days | 10 | 250 | 1,5 | 11,2 | |
5,052.50 € | 1 | Available | 5 Days | 10 | 500 | 1,5 | 11,2 | |
609.70 € | 1 | Available | 60 Days | 10 | 50 | 2,5 | 12,6 | |
1,219.40 € | 1 | Available | 60 Days | 10 | 100 | 2,5 | 12,6 | |
3,048.51 € | 1 | Available | 60 Days | 10 | 250 | 2,5 | 12,6 | |
6,097.02 € | 1 | Available | 8 Days | 10 | 500 | 2,5 | 12,6 | |
758.40 € | 1 | Available | Quote | 10 | 50 | 4 | 14 | |
1,516.78 € | 1 | Available | Quote | 10 | 100 | 4 | 14 | |
3,791.96 € | 1 | Available | Quote | 10 | 250 | 4 | 14 | |
7,583.95 € | 1 | Available | Quote | 10 | 500 | 4 | 14 | |
584.61 € | 1 | Available | 8 Days | 10 | 50 | 1,5 | 13,2 | |
1,169.23 € | 1 | Available | 60 Days | 10 | 100 | 1,5 | 13,2 | |
2,923.08 € | 1 | Available | Quote | 10 | 250 | 1,5 | 13,2 | |
5,846.15 € | 1 | Available | 5 Days | 10 | 500 | 1,5 | 13,2 | |
695.92 € | 1 | Available | 5 Days | 10 | 50 | 2,5 | 14 | |
1,391.83 € | 1 | Available | 60 Days | 10 | 100 | 2,5 | 14 | |
3,479.57 € | 1 | Available | Quote | 10 | 250 | 2,5 | 14 | |
6,959.13 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 14 | |
944.45 € | 1 | Available | Quote | 10 | 50 | 4 | 15,8 | |
1,888.89 € | 1 | Available | 60 Days | 10 | 100 | 4 | 15,8 | |
4,722.22 € | 1 | Available | Quote | 10 | 250 | 4 | 15,8 | |
9,444.42 € | 1 | Available | 8 Days | 10 | 500 | 4 | 15,8 |
Loading...
Number of cores(Core) | 4 | Colour outer sheath | Orange | Material outer sheath | PUR (Polyurethane) |
---|---|---|---|---|---|
Nominal voltage U | 1000 | Operating temperature, fix | 90 | Operating temperature, flexible | 90 |
Conductor category | Class 6 = very flexible | Core identification | Numbers | Core insulation | Polypropylene |
Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False |
Low temperature resistant (acc. EN 60811-1-4) | True | Oil resistant (acc. EN 60811-2-1) | True | Protective conductor | True |
Screen over stranding | Braiding | Screen over stranding element | Braiding | Stranding element | Pairs |
Configure