ÖLFLEX® TORSION D FRNC

ÖLFLEX® TORSION D FRNC

ÖLFLEX® TORSION D FRNC: UL: cRUus AWM (II A/B) OIL RES I+II, power + control cable 0.6/1 kV, wind turbine drip loop torsion, -40°C/+90°C, HFFR/ LS0H, Screened
Cold and oil-resistant cables for flexible applications under torsional load, halogen-free - 0.6/1 kV
Torsion resistant, Cold flexible and Oil resistant for drip loops
Halogen-free, Highly flame retardant, Low smoke density

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1150111/100
1150111/1000
1150111/500
1150115/100
1150115/1000
1150115/500
1150121/100
1150121/1000
1150121/500
1150125/100
1150125/1000
1150125/500
1150221/1000
1150221/500
1150228/1000
1150228/500
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Low temperature resistant (acc. EN 60811-1-4) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen over stranding Screen over stranding element Stranding element

599.23 €

5 Days 101000.5811.9Black[Rubber-Based] Polyolefin10009090Class 6 = very flexibleColourCopolymer, thermoplasticIn accordance with EN 60332-3-24TrueTrueTrueTrueFalseBraidingNonePairs

5,992.31 €

Quote 1010000.5811.9Black[Rubber-Based] Polyolefin10009090Class 6 = very flexibleColourCopolymer, thermoplasticIn accordance with EN 60332-3-24TrueTrueTrueTrueFalseBraidingNonePairs

2,996.15 €

5 Days 105000.5811.9Black[Rubber-Based] Polyolefin10009090Class 6 = very flexibleColourCopolymer, thermoplasticIn accordance with EN 60332-3-24TrueTrueTrueTrueFalseBraidingNonePairs

1,543.72 €

8 Days 10100--------------------

15,437.23 €

8 Days 101000--------------------

7,718.62 €

8 Days 10500--------------------

640.75 €

8 Days 10100--------------------

6,407.54 €

8 Days 101000--------------------

3,203.77 €

8 Days 10500--------------------

1,723.69 €

8 Days 10100--------------------

17,236.92 €

8 Days 101000--------------------

8,618.46 €

8 Days 10500--------------------

10,341.23 €

8 Days 101000--------------------

5,170.62 €

8 Days 10500--------------------

26,079.85 €

8 Days 101000--------------------

13,039.92 €

8 Days 10500--------------------

Loading...

  1. 1

Additional Products in this Category

Tech Support