Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Core identification | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
461.45 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 3 | 9 | Colour | True | |
4,614.42 € | 1 | Available | 81 Days | 10 | 1000 | 1.5 | 3 | 9 | Colour | True | |
2,307.22 € | 1 | Available | 81 Days | 10 | 500 | 1.5 | 3 | 9 | Colour | True | |
519.25 € | 1 | Available | 81 Days | 10 | 100 | 1.5 | 4 | 9.7 | Colour | True | |
5,192.56 € | 1 | Available | 81 Days | 10 | 1000 | 1.5 | 4 | 9.7 | Colour | True | |
2,596.29 € | 1 | Available | 81 Days | 10 | 500 | 1.5 | 4 | 9.7 | Colour | True | |
643.50 € | 1 | Available | 81 Days | 10 | 100 | 1.5 | 5 | 10.6 | Colour | True | |
6,435.04 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 5 | 10.6 | Colour | True | |
3,217.51 € | 1 | Available | 81 Days | 10 | 500 | 1.5 | 5 | 10.6 | Colour | True | |
916.04 € | 1 | Available | 81 Days | 10 | 100 | 1.5 | 7 | 12.6 | Numbers | True | |
9,160.31 € | 1 | Available | 81 Days | 10 | 1000 | 1.5 | 7 | 12.6 | Numbers | True | |
4,580.17 € | 1 | Available | 81 Days | 10 | 500 | 1.5 | 7 | 12.6 | Numbers | True | |
12,671.70 € | 1 | Available | 81 Days | 10 | 1000 | 1.5 | 12 | 15.3 | Numbers | True | |
6,335.85 € | 1 | Available | Quote | 10 | 500 | 1.5 | 12 | 15.3 | Numbers | True | |
618.62 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3 | 10.4 | Colour | True | |
6,186.20 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 3 | 10.4 | Colour | True | |
3,093.10 € | 1 | Available | Quote | 10 | 500 | 2.5 | 3 | 10.4 | Colour | True | |
712.04 € | 1 | Available | Quote | 10 | 100 | 2.5 | 4 | 11.3 | Colour | True | |
7,120.39 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 4 | 11.3 | Colour | True | |
3,560.20 € | 1 | Available | Quote | 10 | 500 | 2.5 | 4 | 11.3 | Colour | True | |
833.95 € | 1 | Available | Quote | 10 | 100 | 2.5 | 5 | 12.4 | Colour | True | |
8,339.56 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 5 | 12.4 | Colour | True | |
4,169.78 € | 1 | Available | Quote | 10 | 500 | 2.5 | 5 | 12.4 | Colour | True | |
946.85 € | 1 | Available | 5 Days | 10 | 100 | 4 | 3 | 11.9 | Colour | True | |
9,468.47 € | 1 | Available | 81 Days | 10 | 1000 | 4 | 3 | 11.9 | Colour | True | |
4,734.23 € | 1 | Available | 5 Days | 10 | 500 | 4 | 3 | 11.9 | Colour | True | |
1,019.31 € | 1 | Available | 81 Days | 10 | 100 | 4 | 4 | 13 | Colour | True | |
10,193.12 € | 1 | Available | 81 Days | 10 | 1000 | 4 | 4 | 13 | Colour | True | |
5,096.56 € | 1 | Available | 8 Days | 10 | 500 | 4 | 4 | 13 | Colour | True | |
1,523.84 € | 1 | Available | Quote | 10 | 100 | 6 | 5 | 16 | Colour | True | |
7,619.16 € | 1 | Available | 8 Days | 10 | 500 | 6 | 5 | 16 | Colour | True | |
2,632.44 € | 1 | Available | Quote | 10 | 100 | 10 | 5 | 20.5 | Colour | True | |
13,162.14 € | 1 | Available | 5 Days | 10 | 500 | 10 | 5 | 20.5 | Colour | True | |
985.63 € | 1 | Available | 81 Days | 10 | 100 | 1 | 12 | 13.2 | Numbers | True | |
9,856.30 € | 1 | Available | Quote | 10 | 1000 | 1 | 12 | 13.2 | Numbers | True | |
4,928.15 € | 1 | Available | 5 Days | 10 | 500 | 1 | 12 | 13.2 | Numbers | True | |
12,114.78 € | 1 | Available | Quote | 10 | 1000 | 1 | 16 | 14.8 | Numbers | False | |
6,057.40 € | 1 | Available | Quote | 10 | 500 | 1 | 16 | 14.8 | Numbers | False |
Loading...
Colour outer sheath | Black | Material outer sheath | Polyolefin | Nominal voltage U | 1 |
---|---|---|---|---|---|
Nominal voltage U0 | 0.6 | Operating temperature, fix | 90 | Operating temperature, flexible | 90 |
Armouring | False | Conductor material | Cu, bare | Core insulation | Copolymer, thermoplastic |
Flame retardant | In accordance with EN 60332-3-24 | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | True |
Screen | False | Shape of conductor | Round |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Core identification
Protective conductor
Filter by standard shipping days
Optional Attributes