Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Core identification | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|
67.30 € | 1 | Available | 5 Days | 10 | 50 | 1.5 | 2 | 6.6 | Colour | No | |
134.62 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2 | 6.6 | Colour | No | |
1,346.12 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 2 | 6.6 | Colour | No | |
673.05 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 2 | 6.6 | Colour | No | |
67.30 € | 1 | Available | 5 Days | 10 | 50 | 1.5 | 2 | 6.6 | Colour | No | |
134.62 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 2 | 6.6 | Colour | No | |
1,346.12 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 2 | 6.6 | Colour | No | |
673.05 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 2 | 6.6 | Colour | No | |
481.73 € | 1 | Available | 60 Days | 10 | 50 | 2.5 | 13 | 14.8 | Colour | - | |
963.47 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 13 | 14.8 | Colour | - | |
9,634.70 € | 1 | Available | 60 Days | 10 | 1000 | 2.5 | 13 | 14.8 | Colour | - | |
4,817.35 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 13 | 14.8 | Colour | - | |
109.72 € | 1 | Available | 8 Days | 10 | 50 | 0.75 | 7 | 7.3 | Colour | No | |
219.43 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 7 | 7.3 | Colour | No | |
2,194.42 € | 1 | Available | 5 Days | 10 | 1000 | 0.75 | 7 | 7.3 | Colour | No | |
1,097.20 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 7 | 7.3 | Colour | No | |
504.12 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 15 | 14.4 | Colour | Triple | |
1,008.22 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 15 | 14.4 | Colour | Triple | |
10,082.24 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 15 | 14.4 | Colour | Triple | |
3,024.67 € | 1 | Available | 60 Days | 10 | 300 | 2.5 | 15 | 14.4 | Colour | Triple | |
5,041.11 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 15 | 14.4 | Colour | Triple | |
69.60 € | 1 | Available | 5 Days | 10 | 50 | 1 | 3 | 6.3 | Colour | No | |
139.22 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 6.3 | Colour | No | |
1,392.12 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 3 | 6.3 | Colour | No | |
696.05 € | 1 | Available | 60 Days | 10 | 500 | 1 | 3 | 6.3 | Colour | No | |
140.33 € | 1 | Available | 46 Days | 10 | 50 | 2.5 | 6 | 9 | Colour | - | |
280.67 € | 1 | Available | Quote | 10 | 100 | 2.5 | 6 | 9 | Colour | - | |
2,806.70 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 6 | 9 | Colour | - | |
1,403.35 € | 1 | Available | Quote | 10 | 500 | 2.5 | 6 | 9 | Colour | - | |
140.33 € | 1 | Available | 46 Days | 10 | 50 | 2.5 | 6 | 9 | Colour | - | |
280.67 € | 1 | Available | Quote | 10 | 100 | 2.5 | 6 | 9 | Colour | - | |
2,806.70 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 6 | 9 | Colour | - | |
1,403.35 € | 1 | Available | Quote | 10 | 500 | 2.5 | 6 | 9 | Colour | - | |
203.51 € | 1 | Available | 8 Days | 10 | 50 | 2.5 | 7 | 10.3 | Colour | - | |
407.04 € | 1 | Available | 60 Days | 10 | 100 | 2.5 | 7 | 10.3 | Colour | - | |
4,070.40 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 7 | 10.3 | Colour | - | |
2,035.20 € | 1 | Available | 60 Days | 10 | 500 | 2.5 | 7 | 10.3 | Colour | - | |
117.52 € | 1 | Available | 8 Days | 10 | 50 | 1.5 | 4 | 7.5 | Colour | No | |
235.02 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 4 | 7.5 | Colour | No | |
2,350.23 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 4 | 7.5 | Colour | No | |
1,175.12 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 7.5 | Colour | No | |
101.67 € | 1 | Available | Quote | 10 | 50 | 1.5 | 4 | 7.2 | Colour | Pairs | |
203.33 € | 1 | Available | Quote | 10 | 100 | 1.5 | 4 | 7.2 | Colour | Pairs | |
2,033.37 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 4 | 7.2 | Colour | Pairs | |
1,016.68 € | 1 | Available | Quote | 10 | 500 | 1.5 | 4 | 7.2 | Colour | Pairs | |
54.20 € | 1 | Available | 8 Days | 10 | 50 | 1 | 2 | 6 | Colour | No | |
108.40 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 6 | Colour | No | |
1,084.08 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 2 | 6 | Colour | No | |
325.22 € | 1 | Available | 5 Days | 10 | 300 | 1 | 2 | 6 | Colour | No | |
542.04 € | 1 | Available | 8 Days | 10 | 500 | 1 | 2 | 6 | Colour | No | |
108.40 € | 1 | Available | 8 Days | 10 | 100 | 1 | 2 | 6 | Colour | No | |
1,084.08 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 2 | 6 | Colour | No | |
325.22 € | 1 | Available | 8 Days | 10 | 300 | 1 | 2 | 6 | Colour | No | |
542.04 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 6 | Colour | No | |
68.60 € | 1 | Available | 5 Days | 10 | 50 | 1 | 3 | 6.3 | Colour | No | |
137.20 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 6.3 | Colour | No | |
1,371.95 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 3 | 6.3 | Colour | No | |
685.96 € | 1 | Available | 8 Days | 10 | 500 | 1 | 3 | 6.3 | Colour | No | |
85.20 € | 1 | Available | 8 Days | 10 | 50 | 1 | 4 | 6.8 | Colour | No | |
170.40 € | 1 | Available | 5 Days | 10 | 100 | 1 | 4 | 6.8 | Colour | No |
Loading...
Colour outer sheath | Black | Material outer sheath | PVC (Polyvinyl Chloride) | Nominal voltage U | 60 |
---|---|---|---|---|---|
Operating temperature, fix | 85 | Conductor category | Class 5 = flexible | Core insulation | PVC |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | False | Protective conductor | False | Screen over stranding | None |
Screen over stranding element | None |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Core identification
Stranding element
Filter by standard shipping days
Optional Attributes