The patch cable is suitable for connecting two computers without using the central active component. The cable can be used, for example, for building installations. Office Patchcords Cat. 5e, RJ45-RJ45
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AWG-size | 26 | Cable construction | 4x2 | Type of connector connection 1 | RJ45 8(8) |
---|---|---|---|---|---|
Type of connector connection 2 | RJ45 8(8) | Category | 5E | Pin assignment | 1:1 |
Colour outer sheath | Grey | Colour anti-kink sleeve | Grey | Cable type | F/UTP |
Anti-kink sleeve | Put-on | Locking lever | False | Halogen free | True |
Flame retardant version | True |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.