Power H-S

Power H-S
  • Volume Discount
The connector insert is suitable for transmitting high current in small areas. It has axial screw terminations for installation without the special tool.Power insertsVery high current transfer in a small spaceAxial screw termination for assembly without special tool

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10407900
10407910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

45.77 €

1 Available 5 Days 10Bus

61.58 €

1 Available 5 Days 10Pin

Loading...

  1. 1

Basic information

Rated current In(A) 65 Rated voltage(V) 1000 Diameter plug-in contact 4
Ambient temperature 125 Connectable conductor cross section 10 Number of poles 4
Over voltage category III Pollution degree 3 Rated surge voltage 8
Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic Material contact Other
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True With wire protection True

Tech Support