Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
AWG-size | 26 | Cable construction | 4x2 | Type of connector connection 1 | RJ45 8(8) |
---|---|---|---|---|---|
Type of connector connection 2 | RJ45 8(8) | Category | 5E | Pin assignment | Crossed |
Colour outer sheath | Red | Colour anti-kink sleeve | Red | Cable type | SF/UTP |
Anti-kink sleeve | Put-on | Locking lever | False | Halogen free | True |
Flame retardant version | True |