SILVYN® BW-K-M (55000951)

SILVYN® BW-K-M 55000951

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 55000951

Brand: LAPP

Price: 10.55

Delivery time: 23 Days


Technical Data:

Thread size metric (M..): 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55000951

Part Number
55000951
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread size metric (M..)

10.55 €

50 Available 23 Days 1050

Loading...

  1. 1

Basic information

Operating temperature 100 Material Plastic Material quality Polyamide
Colour Grey Surface treatment Other Construction type With thread

This page is SILVYN® BW-K-M, part number 55000951.
You can find the detail information about specifications and dimensions on part number 55000951.

Variation of this product

Part Number
55000911
55000921
55000931
55000941
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread size metric (M..)

5.93 €

50 Available 8 Days 1020

6.15 €

50 Available 5 Days 1025

7.62 €

50 Available 51 Days 1032

8.20 €

50 Available 23 Days 1040

Tech Support