SILVYN® COMPACT NPT

SILVYN® COMPACT NPT
  • Volume Discount
SILVYN® COMPACT NPT - nickel-plated brass conduit fitting with polished surface that offers IP67 protection
Space-saving due to compact dimensions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61803832
61803833
61803834
61803835
61803836
61803837
61803838
61803839
61803840
61803841
61803842
61803843
61803844
61803845
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSModel Thread connection size

8.00 €

10 Available 5 Days 10Straight-

9.16 €

10 Available 8 Days 10Straight-

12.85 €

5 Available 10 Days 10Straight-

22.59 €

5 Available 5 Days 10Straight-

36.73 €

2 Available 18 Days 10StraightOther

51.85 €

2 Available 18 Days 10StraightOther

82.70 €

2 Available 18 Days 10StraightOther

16.65 €

10 Available 8 Days 1090°Bend-

19.81 €

10 Available 8 Days 1090°Bend-

28.31 €

5 Available 18 Days 1090°BendOther

50.35 €

5 Available 18 Days 1090°BendOther

83.03 €

2 Available Quote 1090°BendOther

104.67 €

2 Available Quote 1090°BendOther

157.13 €

2 Available Quote 1090°BendOther

Loading...

  1. 1

Basic information

Material Brass Material quality Brass Material housing Brass
Colour Metallic Surface treatment Nickelplated Construction type External thread
Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support