• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SILVYN® FLEXILOK 90° PG

SILVYN® FLEXILOK 90° PG
  • Volume Discount
SILVYN® FLEXILOK 90° PG - angled PG threaded conduit fitting
extremely economical
90° elbow allows easy installation
New purchasing unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68100150
68100155
68100160
68100165
68100170
68100175
68100180
68100185
68100190
68100195
68100200
68100205
68100210
68100215
68100220
68100225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size Colour

4.72 €

10 Available Quote 10PG9Black

4.78 €

10 Available Quote 10PG11Black

4.72 €

10 Available Quote 10PG13.5Black

4.72 €

10 Available Quote 10PG16Black

4.97 €

10 Available Quote 10PG13.5Black

4.97 €

10 Available 32 Days 10PG16Black

5.10 €

10 Available Quote 10PG21Black

5.10 €

10 Available 5 Days 10PG29Black

4.72 €

10 Available Quote 10PG9Grey

4.78 €

10 Available Quote 10PG11Grey

4.72 €

10 Available Quote 10PG13.5Grey

4.72 €

100 Available Quote 10PG16Grey

4.97 €

10 Available Quote 10PG13.5Grey

4.97 €

10 Available Quote 10PG16Grey

5.10 €

10 Available Quote 10PG21Grey

5.02 €

10 Available Quote 10PG29Grey

Loading...

  1. 1

Basic information

Degree of protection (IP) IP66 Model 90°Bend Material Polyamide 6
Material sealing TPE Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Other Approved in combination with protective conduit CSA True

Tech Support