Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
65500390 |
65500395 |
65500470 |
65500475 |
65500480 |
65500485 |
65500490 |
65500495 |
65500620 |
68100050 |
68100055 |
68100060 |
68100065 |
68100075 |
68100080 |
68100085 |
68100090 |
68100095 |
68880005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | Colour | |
---|---|---|---|---|---|---|---|
1.47 € | 10 | Available | 5 Days | 10 | PG11 | Grey | |
1.47 € | 10 | Available | 5 Days | 10 | PG11 | Black | |
1.32 € | 10 | Available | Quote | 10 | PG9 | Grey | |
1.33 € | 10 | Available | Quote | 10 | PG9 | Black | |
1.32 € | 10 | Available | Quote | 10 | PG11 | Grey | |
1.33 € | 10 | Available | 5 Days | 10 | PG11 | Black | |
1.45 € | 10 | Available | Quote | 10 | PG9 | Grey | |
1.45 € | 10 | Available | Quote | 10 | PG9 | Black | |
3.98 € | 10 | Available | 5 Days | 10 | PG29 | Grey | |
1.45 € | 10 | Available | 32 Days | 10 | PG13.5 | Grey | |
1.47 € | 10 | Available | Quote | 10 | PG13.5 | Black | |
1.45 € | 10 | Available | Quote | 10 | PG16 | Grey | |
1.47 € | 10 | Available | Quote | 10 | PG16 | Black | |
1.60 € | 10 | Available | 5 Days | 10 | PG13.5 | Black | |
1.60 € | 10 | Available | Quote | 10 | PG16 | Grey | |
1.62 € | 10 | Available | 32 Days | 10 | PG16 | Black | |
2.38 € | 10 | Available | Quote | 10 | PG21 | Grey | |
2.38 € | 10 | Available | 5 Days | 10 | PG21 | Black | |
3.67 € | 10 | Available | 5 Days | 10 | PG29 | Black |
Loading...
Degree of protection (IP) | IP66 | Model | Straight | Material | Polyamide 6 |
---|---|---|---|---|---|
Material sealing | TPE | Type of connection | Thread | Construction type | External thread |
Revolving thread | False | Approved in combination with protective conduit UR | True | Approved in combination with protective conduit DIN EN 6138623 | True |
Thread type | Other | Approved in combination with protective conduit CSA | True |