Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55507000 |
55507001 |
55507005 |
55507006 |
55507010 |
55507011 |
55507015 |
55507016 |
55507020 |
55507025 |
55507030 |
55507031 |
55507032 |
55507035 |
55507036 |
55507037 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal size | Colour | |
---|---|---|---|---|---|---|---|
6.10 € | 10 | Available | Quote | 10 | 16 | Grey | |
8.23 € | 5 | Available | 5 Days | 10 | 20 | Grey | |
6.10 € | 10 | Available | Quote | 10 | 16 | Black | |
8.23 € | 5 | Available | 5 Days | 10 | 20 | Black | |
6.73 € | 10 | Available | 5 Days | 10 | 21 | Grey | |
9.72 € | 5 | Available | 5 Days | 10 | 25 | Grey | |
6.73 € | 10 | Available | Quote | 10 | 21 | Black | |
9.72 € | 10 | Available | 5 Days | 10 | 25 | Black | |
10.12 € | 10 | Available | Quote | 10 | 28 | Grey | |
10.12 € | 10 | Available | Quote | 10 | 28 | Black | |
12.20 € | 10 | Available | 5 Days | 10 | 34 | Grey | |
22.78 € | 2 | Available | 5 Days | 10 | 42 | Grey | |
23.48 € | 2 | Available | 5 Days | 10 | 54 | Grey | |
12.20 € | 10 | Available | Quote | 10 | 34 | Black | |
22.78 € | 2 | Available | 5 Days | 10 | 42 | Black | |
23.48 € | 2 | Available | 5 Days | 10 | 54 | Black |
Loading...
Operating temperature | 135 | Degree of protection (IP) | IP66 | Model | Straight |
---|---|---|---|---|---|
Material | Plastic | Material quality | Polyamide |