SILVYN® FPAG 90° PG (55506715)

SILVYN® FPAG 90° PG 55506715

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 55506715

Brand: LAPP

Price: 4.75

Delivery time: 5 Days


Technical Data:

Thread connection size: PG7

Colour: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55506715

Part Number
55506715
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size Colour

4.75 €

10 Available 5 Days 10PG7Black

Loading...

  1. 1

Basic information

Degree of protection (IP) IP66 Model 90°Bend Material Polyamide 6
Material sealing TPE Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Other Approved in combination with protective conduit CSA True

Tech Support