SILVYN® FPAG-M

SILVYN® FPAG-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Fast assembly
· High-tensile
· Sealing
· Vibration protection

Application
· Applications with strong vibrations
· In combination with protective conduit: SILVYN® FPAS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55506300
55506305
55506310
55506315
55506320
55506325
55506330
55506335
55506340
55506345
55506350
55506355
55506360
55506365
55506370
55506375
55506380
55506385
55506390
55506395
55506400
55506405
55506470
55506475
55507050
55507055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size Colour

1.78 €

10 Available 8 Days 10M12x1.5Grey

1.78 €

10 Available 5 Days 10M12x1.5Black

1.78 €

10 Available 32 Days 10M16x1.5Grey

1.78 €

10 Available 5 Days 10M16x1.5Black

1.80 €

10 Available 5 Days 10M16x1.5Grey

1.80 €

10 Available 5 Days 10M16x1.5Black

1.80 €

10 Available 32 Days 10M20x1.5Grey

1.80 €

10 Available 9 Days 10M20x1.5Black

1.98 €

10 Available 5 Days 10M20x1.5Grey

1.85 €

10 Available 8 Days 10M20x1.5Black

3.03 €

10 Available 5 Days 10M25x1.5Grey

3.03 €

10 Available 8 Days 10M25x1.5Black

3.60 €

10 Available 5 Days 10M32x1.5Grey

3.60 €

10 Available 5 Days 10M32x1.5Black

7.80 €

2 Available 5 Days 10M40x1.5Grey

7.80 €

2 Available 8 Days 10M40x1.5Black

7.70 €

2 Available 5 Days 10M50x1.5Grey

7.70 €

2 Available 32 Days 10M50x1.5Black

10.48 €

2 Available 5 Days 10M50x1.5Grey

10.48 €

2 Available 5 Days 10M50x1.5Black

10.38 €

2 Available 5 Days 10OtherGrey

10.38 €

2 Available 5 Days 10OtherBlack

11.72 €

2 Available 51 Days 10OtherGrey

11.72 €

2 Available 5 Days 10OtherBlack

1.93 €

10 Available 5 Days 10M20x1.5Grey

1.93 €

10 Available 5 Days 10M20x1.5Black

Loading...

  1. 1

Basic information

Degree of protection (IP) IP66 Model Straight Material Polyamide 6
Material sealing TPE Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Metric Approved in combination with protective conduit CSA True

Tech Support