• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SILVYN® FPAX P

SILVYN® FPAX P
  • Volume Discount
SILVYN® FPAX P - plug for T/Y piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55507370
55507371
55507372
55507373
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal size

4.42 €

5 Available Quote 1016

5.13 €

5 Available 5 Days 1021

5.88 €

5 Available Quote 1028

14.70 €

3 Available 5 Days 1034

Loading...

  1. 1

Basic information

Operating temperature 135 Degree of protection (IP) IP68 Model Other
Material Plastic Material quality Polyamide Colour Black

Tech Support