Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55507340 |
55507341 |
55507342 |
55507343 |
55507344 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal size | |
---|---|---|---|---|---|---|
22.18 € | 3 | Available | 5 Days | 10 | 15.8 | |
22.18 € | 3 | Available | 32 Days | 10 | 21.2 | |
24.00 € | 3 | Available | 32 Days | 10 | 28.5 | |
29.55 € | 3 | Available | 5 Days | 10 | 34.5 | |
36.93 € | 3 | Available | Quote | 10 | 42.5 |
Loading...
Operating temperature | 135 | Degree of protection (IP) | IP68 | Model | Tpiece |
---|---|---|---|---|---|
Material | Plastic | Material quality | Polyamide | Colour | Black |
Approved in combination with protective conduit CSA | True |