SILVYN® KLICK-Y (TPE)

SILVYN® KLICK-Y (TPE)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Easy to assemble
· High temperature resistance

Application
· Y-distributor for SILVYN® RILL conduits
· In combination with protective conduit: SILVYN® RILL PA 6 & SILVYN® RILL PA 12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
56000120
56000125
56000140
56000145
56000150
56000155
56000160
56000165
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal size Colour

8.82 €

10 Available 24 Days 1010Grey

8.82 €

10 Available 24 Days 1010Black

10.97 €

10 Available 5 Days 1021.2Grey

9.78 €

10 Available 10 Days 1021.2Black

11.85 €

10 Available 5 Days 1028.5Grey

11.85 €

10 Available 5 Days 1028.5Black

14.02 €

10 Available 24 Days 1034.5Grey

14.02 €

10 Available 5 Days 1034.5Black

Loading...

  1. 1

Basic information

Operating temperature 120 Degree of protection (IP) IP66 Model Ypiece
Material Plastic Material quality TPE Approved in combination with protective conduit CSA True

Tech Support