Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55503220 |
55503221 |
55503222 |
55503223 |
55503224 |
55503225 |
55503226 |
55503227 |
55503228 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | |
---|---|---|---|---|---|---|---|
10.93 € | 10 | Available | 32 Days | 10 | M12x1.5 | ||
10.82 € | 10 | Available | 8 Days | 10 | M16x1.5 | ||
9.35 € | 10 | Available | 8 Days | 10 | M16x1.5 | ||
12.02 € | 10 | Available | 5 Days | 10 | M20x1.5 | ||
12.28 € | 10 | Available | 5 Days | 10 | M20x1.5 | ||
16.88 € | 10 | Available | 5 Days | 10 | M25x1.5 | ||
35.60 € | 2 | Available | 32 Days | 10 | M32x1.5 | ||
97.04 € | 1 | Available | 5 Days | 10 | M40x1.5 | ||
156.64 € | 1 | Available | 8 Days | 10 | M50x1.5 |
Loading...
Model | Straight | Material | Brass | Material quality | Brass |
---|---|---|---|---|---|
Material housing | Brass | Colour | Metallic | Surface treatment | Nickelplated |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |