Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55510200 |
55510210 |
55510220 |
55510230 |
55510240 |
55510250 |
55510260 |
55510270 |
55510280 |
55510290 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | |
---|---|---|---|---|---|---|
9.53 € | 10 | Available | 5 Days | 10 | M12x1.5 | |
9.59 € | 10 | Available | 32 Days | 10 | M16x1.5 | |
9.62 € | 10 | Available | 5 Days | 10 | M16x1.5 | |
9.87 € | 10 | Available | 5 Days | 10 | M20x1.5 | |
10.50 € | 10 | Available | 5 Days | 10 | M20x1.5 | |
15.35 € | 10 | Available | 5 Days | 10 | M25x1.5 | |
29.85 € | 2 | Available | 8 Days | 10 | M32x1.5 | |
50.94 € | 1 | Available | 5 Days | 10 | M40x1.5 | |
56.08 € | 1 | Available | 5 Days | 10 | M50x1.5 | |
86.85 € | 1 | Available | 5 Days | 10 | Other |
Loading...
Model | Straight | Material | Brass | Material quality | Brass |
---|---|---|---|---|---|
Material housing | Brass | Colour | Metallic | Surface treatment | Nickelplated |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |