Manufacturer part number: 61809420
Brand: LAPP
Price: 2.47 €
Delivery time: 8 Days
Inner diameter: 25
Outer diameter: 34
Fitting for thread size metric: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61809420
Model | Flat sealing | Material | Plastic | Colour | Blue |
---|
This page is SILVYN® SEALING WASHER, part number 61809420.
You can find the detail information about specifications and dimensions on part number 61809420.
Part Number |
---|
61809400 |
61809410 |
61809430 |
61809440 |
61809450 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Inner diameter | Outer diameter | Fitting for thread size metric |
---|---|---|---|---|---|---|---|---|
2.02 € | 10 | Available | 5 Days | 10 | 16 | 24 | 16 | |
2.37 € | 10 | Available | 5 Days | 10 | 20 | 27 | 20 | |
2.93 € | 10 | Available | 42 Days | 10 | 32 | 42 | 32 | |
4.20 € | 50 | Available | 5 Days | 10 | 40 | 50 | 40 | |
5.08 € | 10 | Available | 42 Days | 10 | 50 | 62 | 50 |