SILVYN® UI COMPACT M (61803870)

SILVYN® UI COMPACT M 61803870

Click on this image to zoom in.

Click on this image to zoom in.

  • SILVYN® UI COMPACT M 61803870
  • SILVYN® UI COMPACT M 61803870
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 61803870

Brand: LAPP

Price: 13.58

Delivery time: 23 Days


Technical Data:

Thread connection size: M16x1.5

Material: Brass

Material quality: Brass

Material housing: Brass

Surface treatment: Nickel-plated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61803870

Part Number
61803870
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size Material Material quality Material housing Surface treatment

13.58 €

1 Available 23 Days 10M16x1.5BrassBrassBrassNickel-plated

Loading...

  1. 1

Basic information

Model Straight Construction type External thread Approved in combination with protective conduit DIN EN 61386-23 True
Connection type screw connection to housing Thread Colour Metallic

This page is SILVYN® UI COMPACT M, part number 61803870.
You can find the detail information about specifications and dimensions on part number 61803870.

Variation of this product

Part Number
61803871
61803872
61803873
61803874
61803875
61803876
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread connection size Material Material quality Material housing Surface treatment

15.06 €

1 Available 23 Days 10M16x1.5BrassBrassBrassNickel-plated

18.86 €

1 Available 23 Days 10M20x1.5BrassBrassBrassNickel-plated

15.83 €

1 Available Same day

Stock

10M20x1.5BrassBrassBrassNickel-plated

20.83 €

1 Available 8 Days 10M20x1.5BrassBrassBrassNickel-plated

29.09 €

1 Available 8 Days 10M25x1.5BrassBrassBrassNickel-plated

38.30 €

1 Available 23 Days 10M32x1.5BrassBrassBrassNickel-plated

Tech Support