Manufacturer part number: 52032600
Brand: LAPP
Price: 37.12 €
Delivery time: 5 Days
Thread length: 10
Nominal thread size metric/PG: 12
Suitable for cable diameter: 8
Surface treatment: Untreated
Wrench width: 17
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52032600
Part Number
|
---|
52032600 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Surface treatment | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|---|
37.12 € | 5 | Available | 5 Days | 10 | 10 | 12 | 8 | Untreated | 17 |
Loading...
Pitch thread | 1.5 | Material | Metal | Material quality | Steel |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Operating temperature | 200 |
This page is SKINDICHT® CN-M, part number 52032600.
You can find the detail information about specifications and dimensions on part number 52032600.
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Surface treatment
Wrench width
Filter by standard shipping days
Optional Attributes
Part Number |
---|
52032580 |
52032585 |
52032590 |
52032610 |
52032615 |
52032620 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Surface treatment | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|---|
40.03 € | 5 | Available | 7 Days | 10 | 10 | 12 | 5 | Untreated | 17 | ||
7.30 € | 10 | Available | 7 Days | 10 | 3 | 12 | - | Nickel-plated | 17 | ||
40.45 € | 5 | Available | 5 Days | 10 | 10 | 12 | 6.5 | Untreated | 17 | ||
47.73 € | 5 | Available | 5 Days | 10 | 10 | 16 | 10.5 | Untreated | 18 | ||
8.93 € | 10 | Available | 5 Days | 10 | 3 | 16 | - | Nickel-plated | 19 | ||
56.87 € | 5 | Available | 5 Days | 10 | 10 | 20 | 15 | Untreated | 24 |