Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52106210 |
52106220 |
52106230 |
52106240 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Wrench width | |
---|---|---|---|---|---|---|---|---|---|
1.63 € | 25 | Available | 6 Days | 10 | 13 | 16 | 19 | ||
1.75 € | 25 | Available | 5 Days | 10 | 15 | 20 | 25 | ||
2.03 € | 25 | Available | 5 Days | 10 | 16 | 25 | 30 | ||
2.18 € | 10 | Available | 8 Days | 10 | 17 | 32 | 36 |
Loading...
Pitch thread | 1.5 | Material | Plastic | Material quality | Polyamide |
---|---|---|---|---|---|
Model | 90°-elbow | Thread type | Metric | Glass-fibre reinforced | True |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP55 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Surface treatment | Untreated | Operating temperature | 80 |