Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52104580 |
52104581 |
52104582 |
52104583 |
52104584 |
52104585 |
52104586 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Wrench width | |
---|---|---|---|---|---|---|---|---|
6.48 € | 50 | Available | 5 Days | 10 | 5 | 12 | 18 | |
6.87 € | 50 | Available | 5 Days | 10 | 6 | 16 | 22 | |
7.94 € | 50 | Available | 5 Days | 10 | 6.5 | 20 | 27 | |
9.78 € | 25 | Available | 5 Days | 10 | 6.5 | 25 | 34 | |
17.25 € | 25 | Available | 5 Days | 10 | 7 | 32 | 42 | |
24.50 € | 25 | Available | 5 Days | 10 | 8 | 40 | 54 | |
40.28 € | 10 | Available | 5 Days | 10 | 9 | 50 | 67 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | True |
With locknut | False | Surface treatment | Nickel-plated | Operating temperature | 90 |