SKINDICHT® MR-M ATEX

SKINDICHT® MR-M ATEX
  • Volume Discount
SKINDICHT® MR-M ATEX, reducers, enables the use of cable glands with smaller connection threads than the existing threaded holes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52104570
52104571
52104572
52104573
52104574
52104575
52104576
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width

5.93 €

50 Available 10 Days 1051617

6.23 €

50 Available 5 Days 1062022

7.35 €

25 Available 5 Days 1072527

9.27 €

25 Available 5 Days 1083234

16.46 €

10 Available 5 Days 1084041

20.70 €

5 Available 5 Days 10105050

35.05 €

5 Available 5 Days 108.56365

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Model Straight
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP66 Bend radius protection/trumpet flare False
Explosion-tested version True With locknut False Surface treatment Nickel-plated
Operating temperature 90

Tech Support