SKINDICHT® SM

SKINDICHT® SM

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive
· Available in sizes PG7 to PG48

Application
· Withstands high chemical and mechanical loads
· For thin-walled housings without a thread, which only allow one through-hole
· For locking a SKINTOP® /SKINDICHT® cable gland on the inside of the application (eg housing)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52003490
52003500
52003510
52003520
52003530
52003540
52003550
52003560
52003570
52003580
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

0.28 €

100 Available 5 Days 107

0.28 €

100 Available 5 Days 109

0.32 €

100 Available 5 Days 1011

0.35 €

100 Available 5 Days 1013.5

0.40 €

100 Available 5 Days 1016

0.67 €

50 Available 5 Days 1021

1.05 €

50 Available 8 Days 1029

1.67 €

25 Available 8 Days 1036

3.72 €

25 Available 5 Days 1042

3.92 €

25 Available 5 Days 1048

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Thread type PG
Glass-fibre reinforced False Shock resistant False Halogen free False
Surface treatment Nickel-plated

Tech Support